Minimotors for Conveyor Systems

Challenge

Automation Conveyor Belt

Motor performance directly correlates to the throughput of conveyor systems. Portescap motors provide high power density, allowing either smaller motors to move existing loads or higher loads to be moved by motors of the same size. High efficiency helps the motor remain cooler in demanding environments, which improves the reliability and life of the material-handling system.

Benefits

  • High torque density to transport higher loads
  • High efficiency to reduce temperature and extend life
  • Long life brush DC commutation or brushless DC options

Customization Options

  • Ball bearings for longer life
  • Gearheads to increase torque
  • Custom mounting configuration
  • Multiple winding options
  • Integrated design capabilities

Reduce Design Time. Select Your Motor Online

MotionCompass Logo