Challenge

From pharmaceuticals to the fragrance industry, dispensing machines require the highest accuracy in dosing and mixing of powders and liquids. Our motors provide not only a longer life but enables high machine reliability at the same time with high acceleration that helps to increase the throughput. More importantly, the multiple gearbox and encoder option maximize the machine’s output and efficiency.
Our range of motion solutions offer the required torque, speed, and precision to increase application reliability and machine throughput. Customization options are also available, such as customized windings and shaft lengths. Our Portescap team can work with you every step of the process from product selection to final delivery of the product. Early collaboration is critical to developing a feasible solution that meets your needs and to optimize application performance. See below for additional options.
Benefits
- Long life enables higher machine reliability
- High acceleration helps increase machine throughput
- Multiple gearbox and encoder options to maximize accuracy
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
22ECT60 Ultra EC | 22 | 0.866 | 20370 | 370 | 86 | 66.9 | 9.47 | 25.97 | 3.68 | 20000 |
22ECT82 Ultra EC | 22 | 0.866 | 18550 | 435 | 104 | 98.8 | 13.99 | 30.79 | 4.36 | 20000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) |
---|---|---|---|---|---|---|---|---|---|---|---|
10NS61 Athlonix | 10 | 0.394 | 10700 | 11 | 0.7 | 0.76 | 0.11 | 0.9 | 0.13 | 7.7 | 1.09 |
12GS88 Athlonix | 12 | 0.472 | 9000 | 14 | 1.2 | 1.78 | 0.25 | 1.51 | 0.21 | 6.1 | 0.86 |
13N88 | 13 | 0.512 | 14150 | 25.6 | 2.6 | 8.2 | 1.16 | 3.3 | 0.47 | 15.9 | 2.25 |
16DCP Athlonix - Graphite | 16 | 0.63 | 9184 | 77.2 | 1.3 | 3.85 | 0.55 | 2.42 | 0.34 | 27.94 | 3.96 |
16DCP Athlonix - Precious Metal | 16 | 0.63 | 9684 | 19.4 | 1.4 | 4.06 | 0.57 | 2.64 | 0.37 | 27.94 | 3.96 |
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 |
17DCT Athlonix - Graphite | 17 | 0.669 | 9653 | 92.6 | 4.6 | 16.16 | 2.29 | 5.89 | 0.83 | 55.88 | 7.91 |
17DCT Athlonix - Precious Metal | 17 | 0.669 | 9800 | 24.7 | 4.8 | 16.43 | 2.33 | 6.15 | 0.87 | 55.88 | 7.91 |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
24DCT Athlonix - Graphite | 24 | 0.945 | 7810 | 90.3 | 9 | 68.94 | 9.76 | 14.6 | 2.07 | 59.86 | 8.48 |
24DCT Athlonix - Precious Metal | 24 | 0.945 | 7837 | 44.1 | 9.4 | 71.55 | 10.13 | 14.96 | 2.12 | 59.86 | 8.48 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
R10 (Sleeve Bearing) | 0.393 | 10 | 90 | 0.15 | 21 | 10000 |
R13 (Ball Bearing) | 0.5109 | 13 | 85 | 0.5 | 71 | 7500 |
R13 (Sleeve Bearing) | 0.5109 | 13 | 85 | 0.5 | 71 | 7500 |
B16 (Ball Bearing) | 0.6288 | 16 | 81 | 0.3 | 42 | 8000 |
B16 (Sleeve Bearing) | 0.6288 | 16 | 81 | 0.3 | 42 | 8000 |
R16 (Ball Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 |
R16 (Sleeve Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 |
R22 (Ball Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 |
R22 (Sleeve Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 |