Challenge

Thread guide mechanisms and precision winding machines in textile machines require fast and accurate positioning and motion control. Key to the functionality of the guide mechanism is the ability of a miniature motor to accurately position and guide the yarn during winding. Our unique disc magnet motor technology combines the precise movement of a stepper motor and the high acceleration of a brushless DC motor. The result is a motion solution capable of angular acceleration of 300,000 rad/s2 with the simple control of a stepper motor.
Benefits
- The shortest dynamic motion time (> 300,000 rad/s2 angular acceleration)
- Increased speed capability over hybrid stepper motors
- High accuracy and control
- Long life and low noise
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
22ECT35 Ultra EC | 22 | 0.866 | 12400 | 100 | 34 | 20 | 2.83 | 27.31 | 3.87 | 20000 | |
22ECT48 Ultra EC | 22 | 0.866 | 11950 | 155 | 54 | 41.6 | 5.89 | 28.08 | 3.98 | 20000 |
RECOMMENDED DISC MAGNET STEPPER
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Torque (nominal current) (mNm) | Holding Torque (nominal current) (oz-in) | Detent Torque (oz-in) | Detent Torque (mNm) | Step Angle (degree) | Steps per Revolution | Shop |
---|---|---|---|---|---|---|---|---|---|
P532 EN | 52 | 2.047 | 205 | 29 | 6.4 | 45 | 3.6 | 100 | |
P532 | 52 | 2.047 | 205 | 29 | 5.7 | 40 | 3.6 | 100 | |
P760 EN | 74 | 2.33 | 325 | 46 | 2.8 | 20 | 7.5 | 48 |
RECOMMENDED STEPPER LINEAR
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | Stroke Length, Typical (in) | Stroke Length, Typical (mm) | Linear Travel Accuracy | Shop |
---|---|---|---|---|---|---|---|---|---|---|
35DBM-K | 35.94 | 1.415 | 112 | 403 | 40 | 144 | 0.67 | 17 | ± 1 Step | |
35DBM-L | 35.94 | 1.415 | 112 | 403 | 40 | 144 | 2.5 | 63.5 | ± 1 Step |