Challenge

Cordless gas-based framing systems are an effective solution to reduce cost of ownership and to increase productivity in difficult-to-reach spaces. Shock-resistant motors are used to mix fuel cell gases before combustion and to power the exhaust fan. Portescap shock-resistant coreless motors consume low current and deliver higher duty cycles.
Benefits
- Coreless technology for high efficiency and increased battery life
- High power density to reduce package size and weight
- Special bearing configuration for absorbing shocks
- Shock resistance rotor for improved life time
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
22ECT60 Ultra EC | 22 | 0.866 | 20370 | 370 | 86 | 66.9 | 9.47 | 25.97 | 3.68 | 20000 |
22ECT82 Ultra EC | 22 | 0.866 | 18550 | 435 | 104 | 98.8 | 13.99 | 30.79 | 4.36 | 20000 |
30ECT64 Ultra EC | 30 | 1.181 | 28550 | 1100 | 187 | 137 | 19.4 | 20.48 | 2.9 | 30000 |
30ECT90 Ultra EC | 30 | 1.181 | 22100 | 1050 | 244 | 225 | 31.86 | 21.11 | 2.99 | 25000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) |
---|---|---|---|---|---|---|---|---|---|---|---|
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 |
22DCP Athlonix - Graphite | 22 | 0.866 | 10889 | 132.6 | 4.3 | 17.65 | 2.5 | 6.23 | 0.88 | 41.01 | 5.81 |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
24DCT Athlonix - Graphite | 24 | 0.945 | 7810 | 90.3 | 9 | 68.94 | 9.76 | 14.6 | 2.07 | 59.86 | 8.48 |
24DCT Athlonix - Precious Metal | 24 | 0.945 | 7837 | 44.1 | 9.4 | 71.55 | 10.13 | 14.96 | 2.12 | 59.86 | 8.48 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
R22 (Ball Bearing) | 0.8646 | 22 | 80% | 2 | 283 | 5000 |
R22 (Sleeve Bearing) | 0.8646 | 22 | 80% | 2 | 283 | 5000 |
R22HT (Ball Bearing) | 0.8646 | 22 | 82% | 4.2 | 595 | 12000 |
R32 (Ball Bearing) | 1.2576 | 32 | 80% | 20 | 2832 | 6000 |
R40 (Ball Bearing) | 1.572 | 40 | 85% | 40 | 5700 | 6000 |
RECOMMENDED ENCODERS
Model | Encoder Type | Number of Lines Available (LPR) |
---|---|---|
M Sense B | Magnetic with RS422 Line Driver | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 |