Challenge

When productivity becomes a challenge, efficient power hand tools are the solution to save time and increase throughput. From assembly tools to pruning shears, used in contexts as varied as manufacturing environments and vineyards, accuracy and reliable duty cycles are the most important factors. Portescap motors, both in corded and cordless power tools, offer high torque-to-weight ratio, lower noise and high efficiency, and enable electric tools to offer best-in-class performance compared to other technologies such as pneumatic or fuel-powered.
Benefits
- High torque density enables smaller and lighter tools
- High efficiency increases battery life and duty cycles
- Low noise and vibration improves work environment
- High speed reduces cycle time
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
40EC-Pro PT 44 | 40 | 1.57 | 26500 | 1410 | 150 | 120 | 17 | 9.11 | 1.29 | 30000 | |
40EC-Pro PT 55 | 40 | 1.57 | 26310 | 1450 | 420 | 150.2 | 21.3 | 9.11 | 1.29 | 30000 | |
16ECP24 | 16 | 0.63 | 17600 | 66 | 6.8 | 4 | 0.57 | 9.29 | 1.32 | 20000 | |
22ECP35 Ultra EC | 22 | 0.866 | 13200 | 30 | 56 | 14.3 | 2.03 | 17.4 | 2.46 | 50000 | |
22ECP45 Ultra EC | 22 | 0.866 | 15700 | 60 | 80 | 29.4 | 4.16 | 26.97 | 3.82 | 47000 | |
22ECP60 Ultra EC | 22 | 0.866 | 8050 | 40 | 120 | 50.5 | 7.15 | 28.27 | 4 | 38000 | |
22ECT60 Ultra EC | 22 | 0.866 | 20370 | 370 | 86 | 66.9 | 9.47 | 25.97 | 3.68 | 20000 | |
22ECT82 Ultra EC | 22 | 0.866 | 18550 | 435 | 104 | 98.8 | 13.99 | 30.79 | 4.36 | 20000 | |
30ECT64 Ultra EC | 30 | 1.181 | 28550 | 575 | 187 | 137 | 19.4 | 20.48 | 2.9 | 30000 | |
30ECT90 Ultra EC | 30 | 1.181 | 22100 | 1050 | 244 | 225 | 31.86 | 21.11 | 2.99 | 25000 | |
35ECS60 Ultra EC | 35 | 1.378 | 39300 | 1000 | 262 | 120.6 | 17.08 | 11.83 | 1.68 | 40000 | |
35ECS80 Ultra EC | 35 | 1.378 | 31100 | 700 | 330 | 193.4 | 27.39 | 14.98 | 2.12 | 40000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16DCP Athlonix - Graphite | 16 | 0.63 | 9184 | 77.2 | 1.3 | 3.85 | 0.55 | 2.42 | 0.34 | 27.94 | 3.96 | |
16DCP Athlonix - Precious Metal | 16 | 0.63 | 9684 | 19.4 | 1.4 | 4.06 | 0.57 | 2.64 | 0.37 | 27.94 | 3.96 | |
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 | |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 | |
17DCT Athlonix - Graphite | 17 | 0.669 | 9653 | 92.6 | 4.6 | 16.16 | 2.29 | 5.89 | 0.83 | 55.88 | 7.91 | |
17DCT Athlonix - Precious Metal | 17 | 0.669 | 9800 | 24.7 | 4.8 | 16.43 | 2.33 | 6.15 | 0.87 | 55.88 | 7.91 | |
22DCP Athlonix - Graphite | 22 | 0.866 | 10889 | 132.6 | 4.3 | 17.65 | 2.5 | 6.23 | 0.88 | 41.01 | 5.81 | |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 | |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 46.04 | 6.52 | |
24DCT Athlonix - Graphite | 24 | 0.945 | 7810 | 90.3 | 9 | 68.94 | 9.76 | 14.6 | 2.07 | 59.86 | 8.48 | |
24DCT Athlonix - Precious Metal | 24 | 0.945 | 7837 | 44.1 | 9.4 | 71.55 | 10.13 | 14.96 | 2.12 | 59.86 | 8.48 | |
25GT2R82 | 25 | 0.984 | 10000 | 140 | 37 | 315 | 44.61 | 47 | 6.67 | 41.1 | 5.82 | |
30GT2R82 | 30 | 1.181 | 8600 | 180 | 82 | 847 | 119.95 | 92 | 13.03 | 38.7 | 5.48 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R32HT (Ball Bearing) | 1.258 | 32 | 80 | 12 | 2.69 | 8000 | |
R22T (Ball Bearing) | 0.866 | 22 | 90 | 8000 | |||
R26HT (Ball Bearing) | 0.866 | 22 | 85 | 5 | 708 | 18000 | |
R22 (Ball Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 | |
R22 (Sleeve Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 | |
R22HT (Ball Bearing) | 0.865 | 22 | 82 | 4.2 | 595 | 12000 | |
R32 (Ball Bearing) | 1.258 | 32 | 80 | 20 | 2832 | 6000 | |
R40 (Ball Bearing) | 1.572 | 40 | 85 | 40 | 5700 | 6000 |
RECOMMENDED CONTROLLERS
Model | Nominal Voltage, Max (V) | Nominal Voltage, Min (V) | Feedback Type | Continuous Input Power, Max (W) | Control Method | Autoclave Cycles | Shop |
---|---|---|---|---|---|---|---|
MIBL 0520 | 48 | 20 | Sensored | 720 |
RECOMMENDED ENCODERS
Model | Encoder Type | Number of Lines Available (LPR) | Shop |
---|---|---|---|
M-Sense22 | Integrated Magnetic | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 |