Challenge

Today's most challenging battery-operated drills require power, speed, and efficiency within the most ergonomic package.
Portescap's Ultra EC brushless DC motors are designed to provide high speed in a lightweight ergonomic package. Regardless of material, thickness and hole size, Portescap Ultra EC brushless DC motors will provide the power and speed needed to achieve exceptional quality drills at a lighter weight.
Currently, one of the easiest and most significant ways to improve ergonomics and weight of hand-tools is by using a low-voltage battery. Portescap Ultra EC brushless DC motors adapt to lower voltage battery packs while offering additional speed and increased peak torque capabilities.
Benefits
- Ability to drill stiffer material while using lower voltage batteries
- High torque for increased drill control and device power
- Temperature sensor for additional safety
- Lightweight and low vibration for increased operator feel
- High efficiency for smaller hand tool design and increased ergonomics
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
30ECT64 Ultra EC | 30 | 1.181 | 22425 | 575 | 187 | 137 | 19.4 | 20.48 | 2.9 | 30000 |
35ECS80 Ultra EC | 35 | 1.378 | 31100 | 700 | 330 | 193.4 | 27.39 | 14.98 | 2.12 | 40000 |
35ECS60 Ultra EC | 35 | 1.378 | 39300 | 1000 | 262 | 120.6 | 17.08 | 11.83 | 1.68 | 40000 |