Challenge

Medical imaging machines utilize a range of methods to view various areas of the human body to diagnose, monitor, and treat medical conditions; these include ultrasounds, magnetic resonance imaging (MRI), and X-rays that help obtain necessary details about the patient's condition. The detailed information gathered through these methods is critical for healthcare professionals to determine the most effective treatment plans, ensuring optimal patient care.
In medical imaging equipment, various motion technologies are utilized across different motion axes to enhance performance and ensure reliability. Brushless DC motors offer high-speed capabilities with precise speed control, making them ideal for applications requiring rapid and stable movement. DC coreless motors, known for their high efficiency and power, provide robust performance in a compact design, making them suitable for space-constrained environments. Stepper motors excel in delivering precise movements and fine accuracy, essential for applications that demand exact positioning and control.
Benefits
- Wide range of motor technology options available
- Low noise for patient comfort during procedures
- Rapid respnsiveness for highly precise movement
- High power density for compact axes of motion
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
08GS61 | 8 | 0.315 | 11000 | 6 | 0.5 | 0.64 | 0.09 | 0.66 | 0.09 | 5.1 | 0.72 | |
10NS61 Athlonix | 10 | 0.394 | 10700 | 11 | 0.7 | 0.76 | 0.11 | 0.9 | 0.13 | 7.7 | 1.09 | |
12GS88 Athlonix | 12 | 0.472 | 9000 | 14 | 1.2 | 1.78 | 0.25 | 1.51 | 0.21 | 6.1 | 0.86 | |
12G88 Athlonix | 12 | 0.472 | 9900 | 16 | 2.7 | 6.8 | 0.96 | 3.5 | 0.5 | 8.6 | 1.22 |
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
08ECP20 Ultra EC | 8 | 0.315 | 4.4 | 1.07 | 0.152 | 60000 | 9 | 0.32 | |
12ECP48 Ultra EC | 12 | 0.47 | 23 | 8.1 | 1.13 | 60000 | 30 | 1.06 | |
16ECP36 Ultra EC | 16 | 0.63 | 27.5 | 7.5 | 1.06 | 63000 | 41 | 1.45 |
RECOMMENDED DISC MAGNET STEPPER
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R10 (Sleeve Bearing) | 0.393 | 10 | 90 | 0.15 | 21 | 10000 | |
R13 (Ball Bearing) | 0.511 | 13 | 85 | 0.5 | 71 | 7500 | |
R16 (Ball Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 |