Challenge

Portescap’s brushless DC motors allow the precise and accurate contrast agent to flow into the body safely and efficiently.
Our motors have a compact design and provide maximum torque and power in a small diameter. Portescap’s motors are designed for quiet operation and high reliability for the medical environment.
Benefits
- High power density motor enhances the design possibilities for compact & mobile devices
- Low noise & vibration improve patient comfort
- Cogging-free rotation for greater precision and improved outcomes
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
22ECP35 Ultra EC | 22 | 0.866 | 13200 | 30 | 56 | 14.3 | 2.03 | 17.4 | 2.46 | 50000 |
22ECP45 Ultra EC | 22 | 0.866 | 15700 | 60 | 80 | 29.4 | 4.16 | 26.97 | 3.82 | 47000 |
22ECP60 Ultra EC | 22 | 0.866 | 8050 | 40 | 120 | 50.5 | 7.15 | 28.27 | 4 | 38000 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
R22HT (Ball Bearing) | 0.8646 | 22 | 82% | 4.2 | 595 | 12000 |
RECOMMENDED ENCODERS
Model | Encoder Type | Number of Lines Available (LPR) |
---|---|---|
M Sense B | Magnetic with RS422 Line Driver | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 |