Challenge

Our motors have a compact design that provides maximum torque and power in a small package. Portescap’s motors are designed for both high and low speed dental procedures. Low vibration and quiet operation allow precise and concentrated work during treatment. Our motors contribute to the elimination of unpleasant noise for the dentist and patient. Lifetime-lubricated motor ball bearings make the instrument maintenance-free. Portescap motors are built to withstand repeated sterilization cycles.
Benefits
- Best power-to-weight ratio for lightweight and fatigue-free operation
- Compact design with increased comfort level & control for dental surgeons
- Lower noise, vibration and temperature of operation
- Cogging-free rotation for greater precision and improved outcomes
- Autoclavable design provides high reliability, ease of use, & longer life
Recommended Products
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) |
---|---|---|---|---|---|---|---|---|
16ECP36 Ultra EC | 16 | 0.63 | 27.5 | 7.5 | 1.06 | 63000 | 41 | 1.45 |
16ECP52 Ultra EC | 16 | 0.63 | 37 | 16.1 | 2.28 | 40000 | 62 | 2.19 |
22ECS45 Ultra EC | 22 | 0.866 | 120 | 26.8 | 3.8 | 73000 | 100 | 3.53 |