Challenge

Portescap’s DC and brushless DC motors are ideal for dental practice equipment such as dental root canal treatment. Our motors have a compact design and provide maximum torque and power in a small package. Portescap’s motors are designed for high efficiency up to 90%, with a long battery-life essential for dental hand tools used in rotary endodontics or tools such as root canal obturators, prosthodontics screwdriver, and other battery-powered dental instruments. Low vibration and quiet operation allow precise and concentrated work during treatment. Our motors eliminate any unpleasant noise for the dentist and patient.
Benefits
- Best power-to-weight ratio for lightweight & fatigue-free operation
- Compact design with an increased comfort level and control for dental surgeons
- Low noise, low vibration, & lower temperature of operation
- Cogging-free rotation for greater precision and improved outcomes
- Coreless design provides high efficiency and longer battery life
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) |
---|---|---|---|---|---|---|---|---|---|---|---|
12G88 Athlonix | 12 | 0.472 | 9900 | 16 | 2.7 | 6.8 | 0.96 | 3.5 | 0.5 | 8.6 | 1.22 |
12GS88 Athlonix | 12 | 0.472 | 9000 | 14 | 1.2 | 1.78 | 0.25 | 1.51 | 0.21 | 6.1 | 0.86 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) |
---|---|---|---|---|---|---|---|---|
16ECP36 Ultra EC | 16 | 0.63 | 27.5 | 7.5 | 1.06 | 63000 | 41 | 1.45 |
16ECP52 Ultra EC | 16 | 0.63 | 37 | 16.1 | 2.28 | 40000 | 62 | 2.19 |