Challenge

Maintaining proper blood flow is critical for tissue oxygenation. When blood flow is obstructed, discomfort, loss of limbs and even death can occur. Peripheral artery disease is a circulatory problem where narrowed arteries reduce blood flow to your limbs. This is often caused by a build-up of fatty deposits on your artery walls, which must be reduced or removed by a procedure to restore proper blood flow. Orbital and rotational atherectomy procedures cut or grind away calcified plaque to restore blood flow in obstructed vessels. Atherectomy devices utilize different motion approaches for grinding or cutting, but the key requirement is a reliable, high-speed motor. The 16 mm Ultra EC Brushless DC motor provides unparalleled speed and power density to meet the demanding application requirements of Atherectomy devices.
Benefits
- Improved ergonomics due to advanced power capability in a small package size
- High speed range capability to meet varying needs during the procedure
- Low noise and vibration provides quiet operation
- Coil and motor length optimization delivers maximum performance
- High quality and reliability eliminate patient complications
- Value optimized design for disposable devices
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
16ECP36 Ultra EC | 16 | 0.63 | 31550 | 160 | 27.5 | 7.5 | 1.06 | 26.9 | 3.81 | 63000 | |
16ECP52 Ultra EC | 16 | 0.63 | 27800 | 134 | 37 | 16.1 | 2.28 | 36 | 5.1 | 40000 | |
16ECS36 Ultra EC | 16 | 0.63 | 47100 | 132 | 39.5 | 8.2 | 1.16 | 7.7 | 1.09 | 73000 | |
16ECS52 Ultra EC | 16 | 0.63 | 66380 | 170 | 66 | 16.1 | 2.28 | 7.99 | 1.13 | 73000 |