Challenge

Managing these various factors can be a challenge, which Portescap can help to overcome.
Within its Ultra EC Brushless DC motor product family, Portescap is able to provide a powerful and compact motion solution for podiatry applications. The 16mm diameter 2-pole BLDC motor, available in either 36mm or 52mm lengths, would be a perfect fit. Its proprietary U-shaped coil allows designers to maximize the generation of useful torque, resulting in a more efficient motor with exceptional torque capability. This motor is also available in a price-to-performance version, the 16ECP, as well as an ultra high speed version, the 16ECS.
Benefits
- Proprietary coil provides best-in-class power density
- Compact dimensions & low weight enable an ergonomic handpiece design
- High efficiency for reduced heating (losses)
- A balanced rotor for minimum vibration and reduced noise
- 2-pole design provides a cost-efficient solution
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
16ECP36 Ultra EC | 16 | 0.63 | 31550 | 160 | 27.5 | 7.5 | 1.06 | 26.9 | 3.81 | 63000 | |
16ECP52 Ultra EC | 16 | 0.63 | 27800 | 134 | 37 | 16.1 | 2.28 | 36 | 5.1 | 40000 | |
16ECS36 Ultra EC | 16 | 0.63 | 47100 | 132 | 39.5 | 8.2 | 1.16 | 7.7 | 1.09 | 73000 | |
16ECS52 Ultra EC | 16 | 0.63 | 66380 | 170 | 66 | 16.1 | 2.28 | 7.99 | 1.13 | 73000 | |
|
12 | 0.47244094488189 | 38950 | 200 | 23 | 8.1 | 1.13 | 5.94 | 0.830769230769231 | 60000 |