Challenge

Portescap’s DC and brushless DC motors provide the speed and precision needed for handling the tests.
Our motors have a compact design and provide maximum torque and power in a small diameter. Designed for quiet operation and high reliability in medical environments, Portescap motors make the perfect addition to these life-critical applications.
Benefits
- High power density enhances the design possibilities for compact & mobile devices
- Higher motor efficiency for longer battery operation time, thanks to coreless technology
- Cogging-free rotation for greater precision & improved outcomes
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) |
---|---|---|---|---|---|---|---|---|---|---|---|
16DCP Athlonix - Precious Metal | 16 | 0.63 | 9684 | 19.4 | 1.4 | 4.06 | 0.57 | 2.64 | 0.37 | 27.94 | 3.96 |
22DCP Athlonix - Precious Metal | 22 | 0.866 | 11049 | 58.9 | 4.5 | 18.34 | 2.6 | 6.5 | 0.92 | 41.01 | 5.81 |
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
21BF nuvoDisc | 21 | 0.827 | 3900 | 28 | 4 | 2.7 | 0.38 | 8.5 | 1.2 | 25000 |
RECOMMENDED ENCODERS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
M Sense B |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
B16 (Ball Bearing) | 0.6288 | 16 | 81 | 0.3 | 42 | 8000 |