Challenge

Powered Air Purifying Respirator (PAPR) applications have many critical requirements including high air flow with a blower and drive system. As well, due to the portability and wearable nature of PAPR, a small package size, yet with high efficiency for long lasting battery performance, is a must-have. As well, with PAPR being used in highly contaminated areas, there needs to be high reliability.
Portescap's capabilities and motion control expertise provide exceptional solutions suited for responsiveness, reliability and motion precision when it comes to powering PAPR. Our solution package consists of a flat motor, blower and drive that can provide optimum torque and efficiency in a compact and lightweight envelope, and is capable to operate in critical environmental conditions.
Benefits
- Compact design
- High efficiency for longer battery life
- Flat motors with blower and drive for PAPR
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
32BF nuvoDisc | 32 | 1.26 | 13600 | 100 | 40 | 13 | 1.84 | 8.3 | 1.18 | 30000 |