Challenge

Advances in micro-fluidics and increasing demand for improved patient care are driving the design of clinical analyzers and assay preparation equipment to increase throughput while maintaining exceptional reliability.
Our innovative product technologies enhance the consistency and standards of workflows, resulting in improved quality and more reliable data. Portescap's extensive range of flexible and scalable automation products have solutions for every laboratory, covering the entire spectrum of size, scale and application needs.
Benefits
- High reliability and increased system throughput
- Precise positioning and feedback
- Simple control
- Low inertia for rapid motion
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
16BHS 2-wires | 16 | 0.63 | 33770 | 235 | 6 | 4 | 0.57 | 11.4 | 1.61 | 42200 |
16ECP36 Ultra EC | 16 | 0.63 | 31550 | 160 | 27.5 | 7.5 | 1.06 | 26.9 | 3.81 | 63000 |
16ECP52 Ultra EC | 16 | 0.63 | 27800 | 134 | 37 | 16.1 | 2.28 | 36 | 5.1 | 40000 |
22ECP35 Ultra EC | 22 | 0.866 | 13200 | 30 | 56 | 14.3 | 2.03 | 17.4 | 2.46 | 50000 |
22ECP45 Ultra EC | 22 | 0.866 | 15700 | 60 | 80 | 29.4 | 4.16 | 26.97 | 3.82 | 47000 |
22ECP60 Ultra EC | 22 | 0.866 | 8050 | 40 | 120 | 50.5 | 7.15 | 28.27 | 4 | 38000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) |
---|---|---|---|---|---|---|---|---|---|---|---|
08GS61 | 8 | 0.315 | 11000 | 6 | 0.5 | 0.64 | 0.09 | 0.66 | 0.09 | 5.1 | 0.72 |
13N88 | 13 | 0.512 | 14150 | 25.6 | 2.6 | 8.2 | 1.16 | 3.3 | 0.47 | 15.9 | 2.25 |
16DCP Athlonix - Graphite | 16 | 0.63 | 9184 | 77.2 | 1.3 | 3.85 | 0.55 | 2.42 | 0.34 | 27.94 | 3.96 |
16DCP Athlonix - Precious Metal | 16 | 0.63 | 9684 | 19.4 | 1.4 | 4.06 | 0.57 | 2.64 | 0.37 | 27.94 | 3.96 |
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 |
17DCT Athlonix - Graphite | 17 | 0.669 | 9653 | 92.6 | 4.6 | 16.16 | 2.29 | 5.89 | 0.83 | 55.88 | 7.91 |
17DCT Athlonix - Precious Metal | 17 | 0.669 | 9800 | 24.7 | 4.8 | 16.43 | 2.33 | 6.15 | 0.87 | 55.88 | 7.91 |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 |
24DCT Athlonix - Graphite | 24 | 0.945 | 7810 | 90.3 | 9 | 68.94 | 9.76 | 14.6 | 2.07 | 59.86 | 8.48 |
24DCT Athlonix - Precious Metal | 24 | 0.945 | 7837 | 44.1 | 9.4 | 71.55 | 10.13 | 14.96 | 2.12 | 59.86 | 8.48 |
35NT2R32 | 35 | 1.378 | 5020 | 180 | 35 | 151 | 21.38 | 56 | 7.93 | 51.6 | 7.31 |
35NT2R82 | 35 | 1.378 | 6935 | 141 | 107 | 828 | 117.25 | 114 | 16.14 | 99 | 14.02 |
RECOMMENDED DISC MAGNET STEPPER
RECOMMENDED STEPPER LINEAR
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | Stroke Length, Typical (in) | Stroke Length, Typical (mm) | Linear Travel Accuracy |
---|---|---|---|---|---|---|---|---|---|
35DBM-K | 35.94 | 1.415 | 112 | 403 | 40 | 144 | 0.67 | 17 | ± 1 Step |
35DBM-L | 35.94 | 1.415 | 112 | 403 | 40 | 144 | 2.5 | 63.5 | ± 1 Step |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
R10 (Sleeve Bearing) | 0.393 | 10 | 90% | 0.15 | 21 | 10000 |
R16 (Ball Bearing) | 0.6288 | 16 | 85% | 1 | 141 | 7500 |
R16 (Sleeve Bearing) | 0.6288 | 16 | 85% | 1 | 141 | 7500 |
R22HT (Ball Bearing) | 0.8646 | 22 | 82% | 4.2 | 595 | 12000 |
R32 (Ball Bearing) | 1.2576 | 32 | 80% | 20 | 2832 | 6000 |