Challenge

Lens and aperture control requires high acceleration, low inertia and compact design. Portescap's disc magnet technology offers this unique combination in a step motor package. The can stack motors offer compact design and positional accuracy in these demanding applications.
Benefits
- High power density magnets
- Compact design
- High acceleration with low inertia
- High number of steps per revolution
- Increased accuracy
RECOMMENDED DISC MAGNET STEPPER
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Torque (nominal current) (mNm) | Holding Torque (nominal current) (oz-in) | Detent Torque (oz-in) | Detent Torque (mNm) | Step Angle (degree) | Steps per Revolution |
---|---|---|---|---|---|---|---|---|
P010 064 | 10 | 0.394 | 1.8 | 0.25 | 0.1 | 0.9 | 15 | 24 |
P010 104 | 10 | 0.394 | 1.5 | 0.21 | 0.1 | 0.9 | 9 | 40 |
P110 064 | 16 | 0.63 | 7 | 0.99 | 0.2 | 1.7 | 15 | 24 |
P110 104 | 16 | 0.63 | 6.2 | 0.88 | 0.2 | 1.7 | 9 | 40 |
RECOMMENDED STEPPER LINEAR
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | Stroke Length, Typical (in) | Stroke Length, Typical (mm) | Linear Travel Accuracy |
---|---|---|---|---|---|---|---|---|---|
20DAM-K | 20.5 | 0.807 | 30.6 | 110 | 20.9 | 75 | 0.59 | 15 | ± 1 Step |
20DAM-L | 20.5 | 0.807 | 30.6 | 110 | 20.9 | 75 | 1.97 | 50 | ± 1 Step |
26DAM-K | 26.16 | 1.03 | 33.4 | 120 | 20 | 72 | 0.52 | 13.2 | ± 1 Step |
26DAM-L | 26.16 | 1.03 | 33.4 | 120 | 20 | 72 | 1.89 | 48 | ± 1 Step |
35DBM-K | 35.94 | 1.415 | 112 | 403 | 40 | 144 | 0.67 | 17 | ± 1 Step |
35DBM-L | 35.94 | 1.415 | 112 | 403 | 40 | 144 | 2.5 | 63.5 | ± 1 Step |