Challenge

Humanoid robots are playing an increasingly important role in fields such as education, assistance and therapy. From autism treatment to academics, robots are improving the learning process in several ways. The efficiency and power density needed to design lighter and more agile humanoid robots without compromising battery life or performance is offered by Portescap's coreless motor technology.
Benefits
- High efficiency prolongs battery life
- High power density reduces size and weight
- Commutation design provides longer life
- Low inductance simplifies drive electronics
- Coreless motor technology provides smooth motion
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
12ECP48 Ultra EC | 12 | 0.47 | 38950 | 200 | 23 | 8.1 | 1.13 | 5.94 | 0.83 | 60000 | |
16ECP24 | 16 | 0.63 | 17600 | 66 | 6.8 | 4 | 0.57 | 9.29 | 1.32 | 20000 | |
16ECP24-2A | 16 | 0.63 | 8700 | 56 | 4.6 | 4 | 0.57 | 9.29 | 1.32 | 12000 | |
16BHS 2-wires | 16 | 0.63 | 33770 | 235 | 6 | 4 | 0.57 | 11.4 | 1.61 | 42200 | |
16ECP36 Ultra EC | 16 | 0.63 | 31550 | 160 | 27.5 | 7.5 | 1.06 | 26.9 | 3.81 | 63000 | |
16ECP52 Ultra EC | 16 | 0.63 | 27800 | 134 | 37 | 16.1 | 2.28 | 36 | 5.1 | 40000 | |
22ECP35 Ultra EC | 22 | 0.866 | 13200 | 30 | 56 | 14.3 | 2.03 | 17.4 | 2.46 | 50000 | |
22ECP45 Ultra EC | 22 | 0.866 | 15700 | 60 | 80 | 29.4 | 4.16 | 26.97 | 3.82 | 47000 | |
22ECP60 Ultra EC | 22 | 0.866 | 8050 | 40 | 120 | 50.5 | 7.15 | 28.27 | 4 | 38000 | |
30ECT64 Ultra EC | 30 | 1.181 | 28550 | 575 | 187 | 137 | 19.4 | 20.48 | 2.9 | 30000 | |
30ECT90 Ultra EC | 30 | 1.181 | 22100 | 1050 | 244 | 225 | 31.86 | 21.11 | 2.99 | 25000 | |
35ECS80 Ultra EC | 35 | 1.378 | 31100 | 700 | 330 | 193.4 | 27.39 | 14.98 | 2.12 | 40000 | |
35ECS60 Ultra EC | 35 | 1.378 | 39300 | 1000 | 262 | 120.6 | 17.08 | 11.83 | 1.68 | 40000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 | |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 | |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 | |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 | |
17DCT Athlonix - Graphite | 17 | 0.669 | 9653 | 92.6 | 4.6 | 16.16 | 2.29 | 5.89 | 0.83 | 55.88 | 7.91 | |
17DCT Athlonix - Precious Metal | 17 | 0.669 | 9800 | 24.7 | 4.8 | 16.43 | 2.33 | 6.15 | 0.87 | 55.88 | 7.91 | |
17N78 | 17 | 0.669 | 8900 | 16 | 3.6 | 12.5 | 1.77 | 5.7 | 0.81 | 25.5 | 3.61 | |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 | |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 | |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 | |
24DCT Athlonix - Graphite | 24 | 0.945 | 7810 | 90.3 | 9 | 68.94 | 9.76 | 14.6 | 2.07 | 59.86 | 8.48 | |
24DCT Athlonix - Precious Metal | 24 | 0.945 | 7837 | 44.1 | 9.4 | 71.55 | 10.13 | 14.96 | 2.12 | 59.86 | 8.48 | |
35GLT2R82 | 35 | 1.378 | 7490 | 120 | 150 | 1487 | 210.58 | 160 | 22.66 | 157 | 22.23 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R16 (Ball Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 | |
R16 (Sleeve Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 | |
R22 (Ball Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 | |
R22 (Sleeve Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 |