Challenge

A self-winding watch is a mechanical watch whose mainspring is wound automatically as a result of natural motion of the wearer's arm. This provides energy to run the watch, and eliminates the need for winding the watch manually. It’s a sophisticated product that needs frequent care and attention, and its internal mechanism may get jammed if not kept in use over a period of time.
A watch winder is designed to reproduce the natural movements of the wearer’s wrist, thus keeping the watch wound. This ensures the durability of the watch as well as its precision. A high performance motor controlled by a microprocessor is responsible for regulating the winder rotations throughout the day. Portescap's DC Coreless motors are ideal for automated watch winders providing multiple options in diameter. All models operate with a high efficiency and thus promote long battery life. Gearheads are available to provide higher torque and finer resolution while operating with minimum noise.
Benefits
- High efficiency for longer battery life
- Low noise due to lower input speed into the gearbox
- Enhanced accuracy and speed
- Commutation system chosen based on requirements
- Multiple diameter options to suit space envelope
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) |
---|---|---|---|---|---|---|---|---|---|---|---|
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 |
22DCP Athlonix - Precious Metal | 22 | 0.866 | 11049 | 58.9 | 4.5 | 18.34 | 2.6 | 6.5 | 0.92 | 41.01 | 5.81 |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
24DCT Athlonix - Precious Metal | 24 | 0.945 | 7837 | 44.1 | 9.4 | 71.55 | 10.13 | 14.96 | 2.12 | 59.86 | 8.48 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
B16 (Ball Bearing) | 0.6288 | 16 | 81 | 0.3 | 42 | 8000 |
B16 (Sleeve Bearing) | 0.6288 | 16 | 81 | 0.3 | 42 | 8000 |
K24 (Ball Bearing) | 0.9432 | 24 | 85 | 0.7 | 100 | 5000 |
K24 (Sleeve Bearing) | 0.9432 | 24 | 85 | 0.7 | 100 | 5000 |