Challenge

Oil extraction industry widely uses Measurement While Drilling or MWD tools, which include a measurement module located behind the drill head in the tool string. This module measures variable parameters such as drilling angle, vibration and speed. A valve is operated to restrict flow of drilling mud i.e. slurry, allowing the digital information to be transmitted. This creates pressure fluctuations representing the information, and the “pulser” unit sends this data back to the sensors on the surface located several thousand feet above, to reconstruct this information.
This technique known as Mud Pulsed Telemetry uses an actuator driven by a brushless DC motor assembly to generate differential pressure pulses. It consists of a DC Motor that operates the valve screw to control opening of a valve. This in turn, controls flow of drill fluid (i.e. mud).
Brushless DC Motors used in this application range in size from 13 - 42mm, have high torque, and a broad operating temperature range of -55 C to 200 C (including submersion in a hydraulic oil medium).
Please contact us to speak with an applications engineer and we can help optimize the perfect motion solution for your drilling application.
Benefits
- High efficiency and reliability in a lightweight package
- Higher torque density in compact size
- Designed to withstand high shock, vibrations and extreme operating temperatures
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) |
---|---|---|---|---|---|---|---|---|---|---|---|
10NS61 Athlonix | 10 | 0.394 | 10700 | 11 | 0.7 | 0.76 | 0.11 | 0.9 | 0.13 | 7.7 | 1.09 |
12G88 Athlonix | 12 | 0.472 | 9900 | 16 | 2.7 | 6.8 | 0.96 | 3.5 | 0.5 | 8.6 | 1.22 |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 |
22DCP Athlonix - Graphite | 22 | 0.866 | 10889 | 132.6 | 4.3 | 17.65 | 2.5 | 6.23 | 0.88 | 41.01 | 5.81 |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
RECOMMENDED CAN STACK STEPPERS
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
R10 (Sleeve Bearing) | 0.393 | 10 | 90% | 0.15 | 21 | 10000 |
R13 (Ball Bearing) | 0.5109 | 13 | 85% | 0.5 | 71 | 7500 |
R13 (Sleeve Bearing) | 0.5109 | 13 | 85% | 0.5 | 71 | 7500 |
R16 (Ball Bearing) | 0.6288 | 16 | 85% | 1 | 141 | 7500 |
R16 (Sleeve Bearing) | 0.6288 | 16 | 85% | 1 | 141 | 7500 |
R22 (Ball Bearing) | 0.8646 | 22 | 80% | 2 | 283 | 5000 |
R22 (Sleeve Bearing) | 0.8646 | 22 | 80% | 2 | 283 | 5000 |