Back to Newsroom

Surgical Hand Tool – Orbital Atherectomy System

August 24, 2022 Brushless Slotless Motor orbital atherectomy system Ultra EC
Surgical Hand Tool – Orbital Atherectomy System

Orbital Atherectomy Systems, or tools that assist surgeons in critical care of patients with arterial calcium build up, help guide a mechanism through the artery to remove plaque buildup and to prepare for stent insertion. A motor-powered, rotating device uses a combination of centrifugal force and sanding to remove the plaque from patients’ arteries.

A large medical device manufacturer approached Portescap to design an electric motor solution to replace the pneumatic system currently being used by their orbital atherectomy system. The motor needed to operate efficiently, produce high speeds and exhibit minimal heating. The pneumatic system required connection to a compressed air network, making it inefficient and bulky to use. It also was plagued by continual air leaks, which resulted in lost energy and time, as well as a high cost of ownership.

To meet the customer’s needs and timeframe, Portescap’s prototype team quickly developed an initial motor design in under three weeks. By using the Ultra EC™ 16ECS brushless slotless motor, the tool operated within the required temperature specifications and at the required high speed and torque levels. Reducing the handheld tool temperature was also instrumental in increasing operator comfort.

Ultra EC 16ECS Brushless Slotless DC Motor

Download a PDF of this article

Highlights
  • Slotless BLDC design
  • High speed
  • Long life
  • Smooth operation
  • Compact, efficient package