Browse News Categories
Additional Resources
Gas Diaphragm Pump

A leading European pump manufacturer required a motor to power a revolutionary micropump for gas flow in medical apparatus, life science applications, and gas detection devices. These micro-pumps typically operate on battery power that necessitates a high-efficiency motor to maximize battery life.
Specific motor requirements included a compact and lightweight design, high efficiency, and band flexibility to accommodate a range of airflow and pressure requirements. During collaboration with the manufacturer, Portescap recommended a modified brush DC motor with various winding options to meet the desired voltage and air flow. The motor winding options optimized the speed/ torque performance so each pump configuration would meet the specific air flow required for the individual application and voltage input.
The Portescap Athlonix™ 12GS88 brush DC motor outperformed other competitor designs with longer life, improved efficiency, and higher power density solution. The pump manufacturer not only received a motor that met all desired qualifications but was able to broaden its catalog offerings to include multiple voltage options to serve broader market needs.

Download a PDF of this article
- Brushed DC motor
- Maximized battery life
- Energy efficient coreless design
- Customized winding options
- Lightweight