Back to Newsroom

Selecting the Optimum Motion Technology for Your Application: Motor Decision Table

April 1, 2020

As this series has shown, there are many factors to consider when choosing the optimum motion technology for your application.  Your application may have one or more primary factors, which would provide a starting point based on the best technology for that factor or factors.  But reviewing all the factors and how they impact the final product output will enable the ideal performance of our product.  Below is a summary table for the factors and the three motor technologies:

Portescap application engineers are available for an in-depth discussion on motor technologies and their connection with your product performance.