Browse News Categories
Additional Resources
Accelerate Your Prototyping Process with the Portescap eStore

Finding the right motor for prototyping is crucial, especially for sensitive applications that require multiple design iterations. Not only does prototyping enable you to begin testing your device to evaluate its functionality, but it also allows you to vary the initial testing to validate design concepts and determine the viability of the project quickly. The Portescap eStore provides a straightforward solution for obtaining motor samples, offering a wide range of technology options for prototyping across different applications. Two such examples that benefit from the motors readily available on the eStore are cardiovascular devices and infusion systems:
Efficient Prototyping for Cardiovascular Applications. In the cardiovascular field, precision is key. Our eStore offers Ultra ECTM brushless slotless motors in 16mm and 22mm diameters, suitable for various application demands. These motors provide high speed operation, ideal for atherectomy applications where plaque removal should be accomplished in the fewest passes. The slotless design also enables quick response time from the motor, perfect for mechanical circulatory support devices. These motors, available from the ECP and ECS families, facilitate rigorous testing and allow the design to be optimized based on the output requirements. They can also be equipped with encoders with 512 CPR resolution to close the feedback loop.
Empowering Prototyping for Infusion System Applications. Efficiency and accuracy are critical to the success of infusion systems. The Portescap eStore provides DC coreless AthlonixTM motors in 16mm and 22 mm diameters, with coils tailored to specific drive voltage requirements. These brushed DC motors deliver the high torque density required to enable a smaller diameter motor to be used for portable infusion devices; their coreless design also provides the higher speeds required when a gearbox is needed and lower motor weight. The precious metal commutation system is designed for long life, well suited for both stationary and ambulatory infusion pumps. Spur and planetary gearboxes are available online if you require higher torque and lower output speed, and encoders with 512 CPR resolution are also available for precise control.
All of the details needed for motor selection are available on the eStore, including drawings, technical specifications, and CAD models! Whether you're working on intricate cardiovascular equipment or precision-driven infusion systems, Portescap's eStore provides the micro motors you need for prototyping with simplicity and ease.