Browse News Categories
Additional Resources
Maximizing Orthopedic and Surgical Stapler Performance with High-Torque Motors

In the realm of surgical hand tools, certain devices are specifically engineered to operate through dense or hard materials; examples include orthopedic saws, drills, reamers, and staplers used for hard tissue. These tools are essential for handling larger and more resistant body parts, which naturally demand higher torque to assist the surgeon and minimize the duration of the procedure. To ensure performance and longevity, these surgical hand tools and corresponding motion control components must be robust enough to withstand repeated sterilization cycles and exposure to saline solutions. Key examples include large bone orthopedic surgical tools and surgical staplers.
Application Highlights: Large Bone Orthopedic Surgical Tools and Surgical Staplers
Orthopedic surgeries, such as those involving the knee, hip, shoulder, and large bones, demand surgical hand tools that provide both high torque and efficiency to manage dense, hard tissues effectively while maintaining precision and control. Similarly, surgical staplers require smooth, one-handed control, especially when dealing with thick or dense tissue.
Portescap’s Autoclavable BLDC Motors for High-Torque Surgical Applications
Portescap’s autoclavable brushless DC motors are engineered to meet the rigorous demands of both orthopedic and minimally invasive surgical procedures. Designed to deliver exceptional torque within compact and lightweight configurations, these motors are ideal for integration into ergonomic, rugged hand tools used in complex orthopedic surgeries and delicate endoscopic and laparoscopic procedures. Their high-torque capabilities support essential functions such as jaw closing, staple engagement, and tissue cutting in endoscopic tools, as well as powering intricate orthopedic instruments with cannulated designs and integrated gearmotors. Additional advantages include:
- Customization Capabilities: Tailored solutions to meet specific application requirements
- Sterilizable Options: Motors are engineered to withstand 3,000+ autoclave cycles and resist saline exposure, ensuring long-lasting durability and reliability in sterile environments
- Lightweight and Low Vibration: Provides improved tactile feedback for surgeons, reducing fatigue and enhancing precision during extended procedures
- High Efficiency: Facilitates the creation of smaller, more ergonomic hand tools, thereby improving user comfort and control
Conclusion
Portescap’s autoclavable brushless DC motors are excellent for advancing surgical hand tools used in both orthopedic and minimally invasive procedures. Their exceptional torque and reliability in compact designs enhance performance and precision in demanding surgical tasks. With benefits including customization, durability, and high efficiency, Portescap’s solutions are engineered to meet the high standards of modern surgery. Our engineers are ready to collaborate on your next design to achieve the highest levels of surgical technology. Reach out to us here to get started!