Browse News Categories
P760 Disc Magnet Motors Provide Exceptional Dynamic Performance
Portescap introduces our P760 series disc magnet motor , which outperforms standard Brushless DC motors in various applications. The unique thin disc magnet motor has been optimized to deliver high torque and acceleration up to 5,000 rpm. The performance has been accomplished by combining the Disc Magnet technology with an optimization of the number of pole pairs. The Disc Magnet technology provides very low inertia while the optimization of pole pairs balances the iron losses versus the joule losses. These high torque stepper motors can deliver a boosted torque of 0.7 Nm with inertia as low as 17E-7 Kgm2.
The closed loop P760 series motor offers exceptional dynamic performance to meet challenging applications where rapid changes in acceleration and direction of rotation are required in the shortest possible time. Applications that can benefit from the P760 include electronic yarn guides , medical XY tables and robotics.
“Our P760 series motor has a unique multipolar design with extremely low rotor inertia. Unlike other motor technologies, the rotor does not require an additional iron structure to achieve flux variations. Closing the loop with the encoder, it is capable of exceptional accelerations which, together with a high peak speed, make this motor technology suitable for fast incremental motion.” Says Anant Bhalerao – Associate Product Line Manager
With its unique design and encoder as a standard feature, the P760 series disc magnet motors allow machine builders to improve overall design efficiency of their machine. As a result, these RoHS-compliant step motors are an ideal solution in textile, life science, medical, fluid handling and industrial automation equipment.