Portescap To Showcase Cutting-Edge Motion Solutions for Demanding Automation Applications at Automation Expo 2023

Portescap, a global provider of motion solutions, is pleased to announce our participation in Automation Expo 2023. The upcoming show is being held at the Bombay Exhibition Center in Mumbai, India, from August 23-26, 2023, and is one of Southeast Asia’s largest exhibitions that brings together professionals from across the automation industry.

Our team will be available at Booth O22 in Hall 2, where we will be showcasing our comprehensive range of high-performance motors and motion control accessories for robotic and automation applications. Three recently launched products will be of particular interest to attendees: the 22ECT48, a brushless DC motor designed to sustain demanding working cycles of industrial power tools and factory automation applications; the 45ECF flat motor, an ideal solution for applications requiring a high-power density solution in a very compact package; and the R22HT, a high torque gearhead that delivers up to 3.7 Nm of continuous torque and an efficiency of 62% to 82%.

Visitors will also be able to explore Portescap’s wider product portfolio, including our Ultra ECTM, AthlonixTM, and flat motor product lines, as well as discuss project needs with our engineering experts. "We’re excited to share our latest breakthroughs and engage with industry peers, customers, and stakeholders from around the world," said Thomas Baile, Director of Industrial Markets at Portescap. “This exhibition provides an exceptional opportunity to demonstrate how our innovations are reshaping automation and helping achieve the performance, productivity, and efficiency required by industrial applications.”

To schedule a meeting with Portescap’s team at Automation Expo 2023, or for general inquiries about our product portfolio, please email [email protected].