Elevating Precision in Laboratory Applications with Portescap’s M-Sense16 Magnetic Encoder

Portescap, a leading innovator in miniature motion solutions, is proud to announce the M-Sense16 magnetic encoder as the perfect pairing for the demanding requirements of diagnostic analyzers and lab automation equipment. This cutting-edge encoder features the latest advancements in chip technology, providing the high degree of accuracy essential for precise positioning and closed-loop motion feedback. With a resolution range of up to 1,024 lines, the M-Sense16 ensures reliable performance in critical applications.

In diagnostic analyzer and lab automation settings, precision and throughput are paramount. The M-Sense16 excels in these environments, with its integral non-linearity of just 1.5 degrees guaranteeing consistent and accurate positioning. Its versatile resolution options allow engineers to fine-tune feedback for each axis, ensuring seamless coordination across X, Y, and Z axes. The encoder's compact 16mm diameter, combined with an appropriate brushless DC or DC coreless motor and gearbox, helps reduce the machine footprint, optimizing space in lab settings.

The M-Sense16 offers flexibility with cable or terminal outputs and options for axial or radial cable configurations. Additionally, a connector can be included for straightforward connection to the PCB. For more information on how the M-Sense16 can enhance your diagnostic and lab automation systems, reach out to Portescap at [email protected].