RELATED PRODUCTS
CNT1530 Autoclavable Motor Controller
CNT1530
Portescap’s CNT1530 sterilizable motor controller is designed to drive battery powered surgical hand tools, allowing for simplified system integration that increases customer speed to market. The design utilizes Portescap's validated autoclavable technology platform: electronics and software are encapsulated in a single enclosure which can be located in line with our motor or in the pistol grip of a hand tool.
Product Highlights
- Magnetic control of speed and direction
- Compatible with typical NiMH & LiOn battery voltages
- Designed and tested to 1,000+ sterilization cycles
- In-handle form factor for easy tool integration
- 75 A current limiting capability for protection
- 20 A continuous current allows for use with Portescap BLDC surgical motors
Part Number | CNT1530 |
---|---|
Control Method | Open loop speed control |
Housing Material | Aluminium |
Weight (g) | 70 |
Weight (oz) | 2.5 |
Autoclave Cycles | 1000 |
Continuous Input Power, Max (W) | 300 |
Current Limit (A DC) | >75 A DC for <10 ms |
Dimensions (mm) | 22.8 x 83.5 x 16.6 |
Dimensions (in) | 0.90 x 3.29 x 0.66 |
Nominal Voltage, Max (V) | 15 |
Nominal Voltage, Min (V) | 9 |
Feedback Type | Sensored |
Hall Sensor Lead AWG | 26 |
Hall Sensors | H1, H2, H3 |
Magnetic Triggers | Direction (FD/REV), Speed (0-100% PWM) |
Phase Leads | A,B,C |
Power Input | BATT+, BATT- |
Power Lead AWG | 18 |
Recommended Direction Magnet Dimensions (in) | 0.125 x 0.125 |
Recommended Direction Magnet Dimensions (mm) | 3.18 x 3.18 |
Recommended Direction Magnet Grade | SmCo 1:5 |
Recommended Speed Magnet Dimensions (in) | 0.188 x 0.060 |
Recommended Speed Magnet Dimensions (mm) | 4.76 x 1.52 |
Recommended Speed Magnet Grade | SmCo 1:5 |
Standby Current (mA DC) | 40 |
Storage Temperature, Max (°C) | 150 |
Storage Temperature, Max (°F) | 302 |
Switching Waveform | Trapezoidal |
Wire Insulation Material | PTFE |
Document | Document Type | Language | File Type |
---|---|---|---|
Sterilizable Motor Controller (CNT1530) Specification Page | Specification Page |
|
|
Sterilizable Motor Controller (CNT1530) drawing | 2D Drawing |
|
|
Sterilizable Motor Controller (CNT1530) 3D drawing | 3D Drawing |
|