EDM-453 Microstepping Drive
EDM-453
The EDM-453 microstepping drive provides substantial benefits for increased system resolution, low noise and smooth motion. The power stage is designed to suit low electrical time constant motors and achieve high dynamic performance.
Product Highlights
- Resolution switch from 1/2 up to 1/64 microsteps
- High angular resolution in static and dynamic
- Smooth operation, low noise
- Boost mode for higher torque / acceleration output
- Stand-by mode for optimized heat management
- Chopper control mode selectable between regenerative and freewheeling
- Clock frequency up to 150 kHz
- All inputs opto-isolated
- Short circuit and overtemperature protection
Customization Available
- Please contact us for more information on the EDM-453 or custom drive solutions
Applications
- Lab Automation
- Microstepping Applications
- Positioning
- Robotic Applications
-
Reduce Design Time. Select Your Motor Online
Part Number | EDM-453 |
---|---|
Feedback Type | None |
Ambient Operating Temperature Range (°C) | 0 to +50 |
Ambient Operating Temperature Range (°F) | +32 to +122 |
Boost / Standby Current Variation | ±30% (up to max current) |
Chopper Frequency (kHz) | 40 |
Clock Frequency, Max (kHz) | 150 |
Feedback Type | None |
Motor Pairings | Stepper motors |
Permissible Body Temperature (°C) | 70 |
Permissible Body Temperature (°F) | 158 |
Phase Current EDM-453.00, Max (A) | 3 |
Phase Current EDM-453.01, Max (A) | 1.5 |
Power Supply Voltage (VDC) | 12 to 45 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_edm453.pdf | Specification Page |
|
|
brochure_motioncompass_how_to_manual.pdf | Brochure |
|