RELATED PRODUCTS
MIBL 0520 Motor Controller
MIBL 0520
The MIBL 0520 is a compact power controller intended for the control of electronically commutated (brushless) motors. This controller features the capability to control motors from ten watts to several hundred watts in the 4 quadrants, with positioning and phase switching ensured by hall effect sensors. The MIBL 0520 controller is highly adaptive to your needs, with a configuration capacity accessible by a software suite. It is perfectly suited to perform variable speed, positioning or torque control. Communication and fieldbus protocols are based on industrial standards: RS485,USB, and Analog control. The available software suite allows easy configuration, facilitating a straightforward implementation. Axis control is completed by analog command or digital bus for more control in Voltage (V), Torque (I) or Speed.
Product Highlights
- Voltage, torque, speed control
- Optimized current management
- Communication and configuration by RS485 or USB
- Simplified analog and digital control
- Motor and system settings
- Control registers
Part Number | MIBL 0520 |
---|---|
Housing Material | Metal |
Weight (g) | 210 |
Weight (oz) | 7.41 |
Continuous Input Power, Max (W) | 720 |
Current Limit (A DC) | 20 |
Nominal Voltage, Max (V) | 48 |
Nominal Voltage, Min (V) | 20 |
Feedback Type | Sensored |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_MIBL.pdf | Specification Page | ||
brochure_MIBL_user_manual.pdf | Brochure | ||
software_MIBL0520.zip | Software |