DRIVES
Drives are available for DC and Brushless DC with performance specifications of 5V - 10A and 36 V - 12 A. Feedback required for the drive is Hall sensors or encoder.The Stepper Drive is available with 12 V -45 V and 1.5A - 3A.

SHOP MINI MOTORS
Related Links
DRIVES
Model | Power Supply Voltage (VDC) | Feedback Type | Phase Current EDM-453.00, Max (A) | Phase Current EDM-453.01, Max (A) | Specification | CAD | 3D CAD | Shop |
---|---|---|---|---|---|---|---|---|
EDM-453 | 12 to 45 | None | 3 | 1.5 |
|