F16 Magnetic Encoder
F16
The F16 magnetic encoder allows position monitoring without compromising on package size.
Product Highlights
- Integrative design
- Insensitive to hostile environments
- Low current consumption
- Hall sensors position monitoring
Customization Available
- Cable or terminal outputs
- Low temperature version (-40°C)
- X-ray and gamma ray compatible
Part Number | F16 |
---|---|
Encoder Type | Integrated Magnetic |
Number of Lines Available (LPR) | 16 |
Ambient Operating Temperature Range (°C) | -20 to +85 |
Ambient Operating Temperature Range (°F) | -4 to +185 |
Code Wheel Moment of Inertia (10ˉ⁷ x kgm²) | 0.1 |
Count Frequency, Max (kHz) | 15 |
Electrical Phase Shift (degree) | 90 ± 40 |
Length (mm) | 1.9 |
Fall Time (ns) | 0.2 |
Feedback Type | Encoder |
Output Signal | Two channels square wave |
Rise Time (ns) | 5 |
Signal Ratio (%) | 50 ± 25 |
Supply Current, Typical (mA) | 6 |
Supply Voltage (V) | 3.5 to 15 |
Document | Document Type | Language | File Type |
---|---|---|---|
F16 Specification Page | Specification Page | ||
F16 drawing | 2D Drawing | ||
F16 3D drawing | 3D Drawing |