RELATED PRODUCTS
M Sense B Magnetic Encoder
M Sense B
The M Sense B magnetic encoder provides a high degree of accuracy ideal for applications requiring accurate positioning and closed loop motion feedback. It is available with a wide range of resolution up to 1024 lines and comes with an integrated line driver.
Product Highlights
- Compatible with Brush DC motor frame sizes from 16mm to 35mm
- Accuracy up to 1.5 degrees
- Integrated RS422 line driver
- Resolution up to 1024
Customization Available
- Axial and radial cable output available
- Cable or terminal outputs
- Low temperature version (-40°C)
Applications
- Lab Automation
- Powered Plastic Surgery Devices
- Diagnostic Analyzers
- Window Shades
- Seat Actuation
- Valve Actuation
- Electric Grippers
- Multi Leaf Collimator
- Dental Hand Tools
- Laparoscopy Tools
- Ultrasound Transducers
-
-
-
Reduce Design Time. Select Your Motor Online
Part Number | M Sense B |
---|---|
Encoder Type | Magnetic with RS422 Line Driver |
Number of Lines Available (LPR) | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 |
Ambient Operating Temperature Range (°C) | -40 to +100 |
Ambient Operating Temperature Range (°F) | -40 to +212 |
Cable Type | AWG28 ribbon cable pitch 1.27mm |
Duty Cycle (%) | 50 ± 15 up to 256 LPR, 50 ± 25 for 512 & 1024 LPR |
Electrical Phase Shift (degree) | 90 ± 45 up to 256 LPR, 90 ± 75 for 512 & 1024 LPR |
INL (Integral Non Linearity), Max (degree) | 1.5 |
Line Driver Parameters | 4mA / 10Mhz (default configuration) |
Feedback Type | Encoder |
Output Frequency (MHz) | 0.5 |
Rise/Fall Time (CL=50pF), Max (ns) | 60 |
Speed, Max @ 1024 ppr (rpm) | 30000 |
Supply Current, Max (mA) | 23 |
Supply Current, Typical (mA) | 16 |
Supply Voltage (V) | 4.5 min, 5.5 max |
Document | Document Type | Language | File Type |
---|---|---|---|
M Sense B Specification Page | Specification Page |
|
|
M Sense B drawing | 2D Drawing |
|
|
M Sense B (brochure) | Brochure |
|
|
Portescap pairs accuracy and feedback positioning with its newest M Sense B Encoder (press release) | Press Release |
|