RELATED PRODUCTS
M-Sense22 Magnetic Encoder
M-Sense22
The M-Sense22 magnetic encoder features the latest in chip technology, providing a high degree of accuracy ideal for applications requiring accurate positioning and closed loop motion feedback. The M-Sense22 is available with a wide resolution range option. The M-Sense22 encoder is also capable of providing incremental feedback with integrated line driver or absolute feedback.
Product Highlights
- Accuracy up to 1.5 degrees
- Integrated RS422 line driver
- Wide range of resolutions available
- Incremental and absolute feedback available
Customization Available
- Cable or terminal outputs
- Connectors
- Other line driver configurations
Applications
- Clinical Diagnostics
- Diagnostic Analyzers
- Lab Automation
- Nutrunners
- Powered Screwdrivers
- Surgical Robots
Part Number | M Sense22i | M Sense22a |
---|---|---|
Encoder Type | Integrated Magnetic | Integrated Magnetic |
Number of Lines Available (LPR) | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 |
Ambient Operating Temperature Range (°C) | -40 / 125 | -40 / 125 |
Ambient Operating Temperature Range (°F) | -40 / 257 | -40 / 257 |
Weight (g) | 8 | 8 |
Weight (oz) | 0.28 | 0.28 |
Cable Type | 10x AWG28 | 6x AWG28 |
Code Wheel Moment of Inertia (10ˉ⁷ x kgm²) | 0.04 | 0.04 |
Count Frequency, Max (kHz) | 4000 | 4000 |
Duty Cycle (%) | 50 | - |
Electrical Phase Shift (degree) | 90 | - |
INL (Integral Non Linearity), Max (degree) | 1.5 | 1.5 |
Line Driver Parameters | 4mA / 10MHz | 4mA / 10MHz |
Steps Per Revolution | 4 to 4096 | |
Fall Time (ns) | 60 | 60 |
Feedback Type | Incremental or Absolute | Incremental or Absolute |
Output Frequency (MHz) | 16 | 16 |
Output Signal | push-pull | push-pull |
Rise/Fall Time (CL=50pF), Max (ns) | 60 | 60 |
Rise Time (ns) | 60 | 60 |
Signal Ratio (%) | N/A | N/A |
Speed, Max @ 1024 ppr (rpm) | 120000 | 120000 |
Supply Current, Max (mA) | 30 | 30 |
Supply Current, Stand-by (mA) | 10 | 10 |
Supply Current, Typical (mA) | 23 | 23 |
Supply Voltage (V) | 4.5 min, 5.5 max | 4.5 min, 5.5 max |
Document | Document Type | Language | File Type |
---|---|---|---|
brochure_m-sense22_magnetic_encoder_en.pdf | Brochure |
|
|
specifications_m-sense22.pdf | Specification Page |
|
|
pr_msense22_magnetic_encoder_en.pdf | Press Release |
|
|
drawing_m-sense22.DXF | 2D Drawing |
|