RELATED PRODUCTS
B16C Sleeve Bearing Mini Motor Gearhead
B16C (Sleeve Bearing)
The B16C is a compact 16mm gearhead that can be directly integrated with Portescap’s 16DCT, 16DCP, and 17DCT Athlonix brush DC motors and can provide a rated torque up to 100mNm. The B16C gearbox is an excellent option for space constrained applications, including ambulatory enteral feeding pumps, miniature pumps, and home infusion pump.
Product Highlights
- Rated torque up to 100 mNm
- Compact design
- Customizations available as per customer needs
Customization Available
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Special lubricants
Applications
Part Number | B16C-0-24 |
---|---|
Motor Diameter (mm) | 16 |
Ambient Operating Temperature Range (°C) | -30 to +65 |
Ambient Operating Temperature Range (°F) | -22 to +149 |
Continuous Torque, Max (mNm) | 100 |
Continuous Torque, Max (oz-in) | 14.16 |
Weight (g) | 30 |
Weight (oz) | 1.06 |
Ratio | 24 |
Continuous Input Power, Max (W) | 0.4 |
Efficiency (%) | 0.73 |
Average Backlash @ no-load (degree) | 1.5 |
Axial Force, Max (lbs) | 1.1 |
Axial Force, Max (N) | 5 |
Number of Gear Stages | 3 |
Press Fit Force, Max (lbs) | 22.48 |
Press Fit Force, Max (N) | 100 |
Radial Force, Max @ 8mm from mounting face (lbs) | 1.1 |
Radial Force, Max @ 8mm from mounting face (N) | 5 |
Recommended Input Speed, Max (rpm) | 8000 |
Static Torque, Max (Nm) | 0.2 |
Static Torque, Max (oz-in) | 28.32 |
Direction of Rotation | Opposite |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_b16c.pdf | Specification Page | ||
drawing_b16c.dxf | 2D Drawing | ||
drawing_b16c.STEP | 3D Drawing | ||
pr_new_B16C_compact_gearhead_en.pdf | Press Release | ||
brochure_new_B16C_gearbox_en.pdf | Brochure |