BA16 Sleeve Bearing Mini Motor Gearhead
BA16 (Sleeve Bearing)
Our BA16 gearhead is a hybrid technology of parallel geartrain and planetary arrangement which results in higher power density and optimized efficiency available in smaller package. Also due to its inherent design, it can be widely used in applications requiring low noise.
Product Highlights
- For additional ratios, please download the specification pdf from the resources tab below
- High-precision performance at a competitive price point
- Reduction ratio of 22:1 to 3280.5:1
- Reduction gearhead with spur gears and planetary output
- Rated torque 0.2 Nm
- Compact design
- Customization as per application needs
- Sleeve and ball bearings options available
Customization Available
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Special lubricants
-
Reduce Design Time. Select Your Motor Online
Part Number | BA16-0-22.5 | BA16-0-40.5 | BA16-0-67.5 | BA16-0-121.5 | BA16-0-202.5 | BA16-0-243 | BA16-0-364.5 | BA16-0-607.7 | BA16-0-1093.5 | BA16-0-1822.5 | BA16-0-3280.5 |
---|---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 |
Shaft Play - Axial (μm) | ≤ 150 | ≤ 150 | ≤ 150 | ≤ 150 | ≤ 150 | ≤ 150 | ≤ 150 | ≤ 150 | ≤ 150 | ≤ 150 | ≤ 150 |
Shaft Play - Radial (μm) | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 |
Ambient Operating Temperature Range (°C) | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 |
Ambient Operating Temperature Range (°F) | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 |
Continuous Torque, Max (mNm) | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Weight (g) | 12 | 12 | 13 | 13 | 14 | 14 | 15 | 15 | 15 | 16 | 16 |
Weight (oz) | 0.42 | 0.42 | 0.46 | 0.46 | 0.49 | 0.49 | 0.53 | 0.53 | 0.53 | 0.56 | 0.56 |
Ratio | 22.5 | 40.5 | 67.5 | 121.5 | 202.5 | 243 | 364.5 | 607.7 | 1093.5 | 1822.5 | 3280.5 |
Efficiency (%) | 72 | 72 | 65 | 65 | 59 | 59 | 59 | 53 | 53 | 48 | 48 |
Average Backlash @ 0.3 Nm (degree) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
Average Backlash @ no-load (degree) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Axial Force, Max (lbs) | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 |
Axial Force, Max (N) | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 |
Length (in) | 1.04 | 1.04 | 1.14 | 1.14 | 1.24 | 1.24 | 1.24 | 1.33 | 1.33 | 1.43 | 1.43 |
Length (mm) | 26.7 | 26.7 | 29.2 | 29.2 | 31.7 | 31.7 | 31.7 | 34.2 | 34.2 | 36.7 | 36.7 |
Number of Gear Stages | 3 | 3 | 4 | 4 | 5 | 5 | 5 | 6 | 6 | 7 | 7 |
Press Fit Force, Max (lbs) | 44 | 44 | 44 | 44 | 44 | 44 | 44 | 44 | 44 | 44 | 44 |
Press Fit Force, Max (N) | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Radial Force, Max @ 8mm from mounting face (lbs) | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 |
Radial Force, Max @ 8mm from mounting face (N) | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 |
Recommended Input Speed, Max (rpm) | 8000 | 8000 | 8000 | 8000 | 8000 | 8000 | 8000 | 8000 | 8000 | 8000 | 8000 |
Static Torque, Max (Nm) | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 |
Static Torque, Max (oz-in) | 57 | 57 | 57 | 57 | 57 | 57 | 57 | 57 | 57 | 57 | 57 |
Direction of Rotation | = | = | ≠ | ≠ | = | = | = | ≠ | ≠ | = | = |
Document | Document Type | Language | File Type |
---|---|---|---|
BA16 Specification Page | Specification Page | ||
BA16 drawing | 2D Drawing | ||
BA16 3D drawing | 3D Drawing | ||
Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) | Brochure |