K27 Sleeve Bearing Mini Motor Gearhead
K27 (Sleeve Bearing)
The combination of our K27 spur gearheads with our brush DC coreless motors provides a single, factory-integrated solution for demanding, high-efficiency applications. Due to its spur compound geartrain arrangement, it provides the output in the same axis as of the motor. The K27 gearhead's inherent design results in overall better efficiency and lower noise which are the requirements for wide ranging applications like medical pumps, security and access and luxury goods.
Product Highlights
- For additional ratios, please download the specification pdf from the resources tab below
- High-precision performance at a competitive price point
- Reduction ratio of 6.2:1 to 2970:1
- Better power to weight ratio
- Sleeve and ball bearings options available
- Compact design
- Rated torque 0.4 Nm
- Customization as per application needs
Customization Available
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Special lubricants
-
Reduce Design Time. Select Your Motor Online
Part Number | K27-0-6.2 | K27-0-18.6 | K27-0-27.9 | K27-0-55.7 | K27-0-99.1 | K27-0-198 | K27-0-501 | K27-0-979 | K27-0-2970 |
---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 1.061 | 1.061 | 1.061 | 1.061 | 1.061 | 1.061 | 1.061 | 1.061 | 1.061 |
Motor Diameter (mm) | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Shaft Play - Axial (μm) | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 |
Shaft Play - Radial (μm) | ≤ 60 | ≤ 60 | ≤ 60 | ≤ 60 | ≤ 60 | ≤ 60 | ≤ 60 | ≤ 60 | ≤ 60 |
Ambient Operating Temperature Range (°C) | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 |
Ambient Operating Temperature Range (°F) | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 |
Continuous Torque, Max (mNm) | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 |
Weight (g) | 40 | 40 | 40 | 40 | 42 | 42 | 42 | 42 | 18 |
Weight (oz) | 1.41 | 1.41 | 1.41 | 1.41 | 1.48 | 1.48 | 1.48 | 1.48 | 1.69 |
Ratio | 6.2 | 18.6 | 27.9 | 55.7 | 99.1 | 198 | 501 | 979 | 2970 |
Efficiency (%) | 65 | 65 | 65 | 65 | 55 | 55 | 55 | 55 | 40 |
Average Backlash @ 0.3 Nm (degree) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
Average Backlash @ no-load (degree) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
Axial Force, Max (lbs) | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 |
Axial Force, Max (N) | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 |
Length (in) | 1.11 | 1.11 | 1.11 | 1.11 | 1.11 | 1.11 | 1.11 | 1.11 | 1.11 |
Length (mm) | 28.5 | 28.5 | 28.5 | 28.5 | 28.5 | 28.5 | 28.5 | 28.5 | 28.5 |
Number of Gear Stages | 4 | 4 | 4 | 4 | 6 | 6 | 6 | 6 | 9 |
Press Fit Force, Max (lbs) | 67.5 | 67.5 | 67.5 | 67.5 | 67.5 | 67.5 | 67.5 | 67.5 | 67.5 |
Press Fit Force, Max (N) | 300 | 300 | 300 | 300 | 300 | 300 | 300 | 300 | 300 |
Radial Force, Max @ 8mm from mounting face (lbs) | 4.5 | 4.5 | 4.5 | 4.5 | 4.5 | 4.5 | 4.5 | 4.5 | 4.5 |
Radial Force, Max @ 8mm from mounting face (N) | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 |
Recommended Input Speed, Max (rpm) | 4000 | 4000 | 4000 | 4000 | 4000 | 4000 | 4000 | 4000 | 4000 |
Static Torque, Max (Nm) | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 | 0.7 |
Static Torque, Max (oz-in) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Direction of Rotation | = | = | = | = | = | = | = | = | ≠ |
Document | Document Type | Language | File Type |
---|---|---|---|
Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) | Brochure |
|
|
K27 drawing | 2D Drawing |
|
|
K27 3D drawing | 3D Drawing |
|
|
K27 Specification Page | Specification Page |
|