R10 Sleeve Bearing Mini Motor Gearhead
R10 (Sleeve Bearing)
Our R10 is a full plastic gearhead designed in a one piece construction for better gear train alignment. Due to this feature and also due to fact that a unique geartube material is used leads to lower noise and longer life. The R10's lower backlash feature makes it ideally suited for precision motion requirements in various applications.
Product Highlights
- For additional ratios, please download the specification pdf from the resources tab below
- High-precision performance at a competitive price point
- Reduction ratio of 4:1 to 4096:1
- Better power to weight ratio
- Sleeve and ball bearings options available
- Compact design
- Rated torque 0.1 Nm
- Customization as per application needs
Customization Available
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Ratios
- Special lubricants
-
Reduce Design Time. Select Your Motor Online
Part Number | R10-200-4 | R10-200-16 | R10-200-64 | R10-200-256 | R10-200-1024 | R10-200-4096 |
---|---|---|---|---|---|---|
Motor Diameter (in) | 0.393 | 0.393 | 0.393 | 0.393 | 0.393 | 0.393 |
Motor Diameter (mm) | 10 | 10 | 10 | 10 | 10 | 10 |
Shaft Play - Axial (μm) | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 |
Shaft Play - Radial (μm) | ≤ 25 | ≤ 25 | ≤ 25 | ≤ 25 | ≤ 25 | ≤ 25 |
Ambient Operating Temperature Range (°C) | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 | -30 to +65 |
Ambient Operating Temperature Range (°F) | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 | -22 to +150 |
Continuous Torque, Max (mNm) | 100 | 100 | 100 | 100 | 100 | 100 |
Weight (g) | 3 | 4 | 5 | 6 | 7 | 8 |
Weight (oz) | 0.11 | 0.14 | 0.18 | 0.21 | 0.25 | 0.28 |
Ratio | 4 | 16 | 64 | 256 | 1024 | 4096 |
Efficiency (%) | 90 | 80 | 70 | 65 | 60 | 50 |
Average Backlash @ 0.3 Nm (degree) | 3 | 3 | 3 | 3 | 3 | 3 |
Average Backlash @ no-load (degree) | 1 | 1 | 1 | 1 | 1 | 1 |
Axial Force, Max (lbs) | 1.125 | 1.125 | 1.125 | 1.125 | 1.125 | 1.125 |
Axial Force, Max (N) | 5 | 5 | 5 | 5 | 5 | 5 |
Length (in) | 0.3543309 | 0.49212625 | 0.6299216 | 0.76771695 | 0.9055123 | 1.04330765 |
Length (mm) | 9 | 12.5 | 16 | 19.5 | 23 | 26.5 |
Number of Gear Stages | 1 | 2 | 3 | 4 | 5 | 6 |
Press Fit Force, Max (lbs) | 2.3 | 2.3 | 2.3 | 2.3 | 2.3 | 2.3 |
Press Fit Force, Max (N) | 10 | 10 | 10 | 10 | 10 | 10 |
Radial Force, Max @ 8mm from mounting face (lbs) | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 |
Radial Force, Max @ 8mm from mounting face (N) | 2 | 2 | 2 | 2 | 2 | 2 |
Recommended Input Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Static Torque, Max (Nm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Static Torque, Max (oz-in) | 21 | 21 | 21 | 21 | 21 | 21 |
Direction of Rotation | = | = | = | = | = | = |
Document | Document Type | Language | File Type |
---|---|---|---|
R10 Specification Page | Specification Page | ||
R10 drawing | 2D Drawing | ||
R10 3D drawing | 3D Drawing | ||
Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) | Brochure |