R16 Sleeve Bearing Mini Motor Gearhead
R16 (Sleeve Bearing)
Our R16 is a full metallic gearhead designed with a planetary arrangement for applications requiring high torque in a relatively smaller package. Due to its lower backlash feature, it is ideally suited for precision motion requirements in various applications. Along with the planetary geartrain benefits, its unique bearing system provides good strength for applications that have higher radial loads. Customized shaft lengths, special lubricants, and mounting flanges are all available for the R16 mini motor gearhead.
Product Highlights
- For additional ratios, please download the specification pdf from the resources tab below
- High-precision performance at a competitive price point
- Reduction ratio of 5.5:1 to 915:1
- Rated torque 0.3 Nm
- Compact design
- Customization as per application needs
- Sleeve and ball bearings options available
Customization Available
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Special lubricants
-
Reduce Design Time. Select Your Motor Online
Part Number | R16-0-5.5 | R16-0-22 | R16-0-30.2 | R16-0-88 | R16-0-121 | R16-0-166 | R16-0-352 | R16-0-484 | R16-0-665.5 | R16-0-915 |
---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 | 0.6288 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 |
Shaft Play - Axial (μm) | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 | 50-150 |
Shaft Play - Radial (μm) | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 | ≤ 20 |
Ambient Operating Temperature Range (°C) | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 |
Ambient Operating Temperature Range (°F) | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 |
Continuous Torque, Max (mNm) | 300 | 300 | 300 | 300 | 300 | 300 | 300 | 300 | 300 | 300 |
Weight (g) | 10 | 13 | 13 | 16 | 16 | 16 | 19 | 19 | 19 | 19 |
Weight (oz) | 0.35 | 0.46 | 0.46 | 0.56 | 0.56 | 0.56 | 0.67 | 0.67 | 0.67 | 0.67 |
Ratio | 5.5 | 22 | 30.25 | 88 | 121 | 166 | 352 | 484 | 665.5 | 915 |
Efficiency (%) | 85 | 75 | 75 | 65 | 65 | 65 | 55 | 55 | 55 | 55 |
Average Backlash @ 0.3 Nm (degree) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
Average Backlash @ no-load (degree) | 1.25 | 1.25 | 1.25 | 1.25 | 1.25 | 1.25 | 1.25 | 1.25 | 1.25 | 1.25 |
Axial Force, Max (lbs) | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 | 1.8 |
Axial Force, Max (N) | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 |
Length (in) | 0.62 | 0.78 | 0.78 | 0.94 | 0.94 | 0.94 | 1.1 | 1.1 | 1.1 | 1.1 |
Length (mm) | 16 | 20.1 | 20.1 | 24.2 | 24.2 | 24.2 | 28.3 | 28.3 | 28.3 | 28.3 |
Number of Gear Stages | 1 | 2 | 2 | 3 | 3 | 3 | 4 | 4 | 4 | 4 |
Press Fit Force, Max (lbs) | 23 | 23 | 23 | 23 | 23 | 23 | 23 | 23 | 23 | 23 |
Press Fit Force, Max (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Radial Force, Max @ 8mm from mounting face (lbs) | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 | 1.1 |
Radial Force, Max @ 8mm from mounting face (N) | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 | 5 |
Recommended Input Speed, Max (rpm) | 7500 | 7500 | 7500 | 7500 | 7500 | 7500 | 7500 | 7500 | 7500 | 7500 |
Static Torque, Max (Nm) | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Static Torque, Max (oz-in) | 141 | 141 | 141 | 141 | 141 | 141 | 141 | 141 | 141 | 141 |
Direction of Rotation | = | = | = | = | = | = | = | = | = | = |
Document | Document Type | Language | File Type |
---|---|---|---|
R16 Specification Page | Specification Page | ||
R16 drawing | 2D Drawing | ||
R16 3D drawing | 3D Drawing | ||
R16-0-88 3D Drawing | 3D Drawing | ||
R16-0-484 3D Drawing | 3D Drawing | ||
Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) | Brochure |