RELATED PRODUCTS
R22HT Ball Bearing Mini Motor Gearhead
R22HT (Ball Bearing)
Portescap introduces the new 22mm high torque planetary gearbox. The R22HT features a full metal gearbox design and specially designed gears providing torque up to 3.7Nm and efficiency ranging from 62% to 82% with a max recommended speed of 12,000 RPM.
Product Highlights
- Highly efficient gearbox
- Lower weight and reduced overall size
- Modular design
- Ideal for battery operated tools
Customization Available
- Adaptor / extension tips
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Sleeve or ball bearings
- Special lubricants
Applications
- Conveyors
- Dental CAD/CAM Milling Machines
- Dental Drills
- Electric Grippers
- Lab Automation
- Material Handling
- Medical Analyzers
- Physiotherapy Tools
- Pick & Place
- POC Handheld Analyzers
- Power Hand Tools
- Valve Actuation
- Window Ventilation Actuator
-
Reduce Design Time. Select Your Motor Online
Part Number | R22HT-2R-0-10.9 | R22HT-2R-0-14.5 | R22HT-2R-0-16.4 | R22HT-2R-0-29.2 | R22HT-2R-0-36.5 | R22HT-2R-0-61.7 | R22HT-2R-0-84.3 | R22HT-2R-0-157.5 | R22HT-2R-0-410.1 | R22HT-2R-0-850.3 |
---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.8646 | 0.8646 | 0.8646 | 0.8646 | 0.8646 | 0.8646 | 0.8646 | 0.8646 | 0.8646 | 0.8646 |
Motor Diameter (mm) | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 |
Shaft Play - Axial (μm) | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 | ≤ 30 |
Shaft Play - Radial (@10 mm from flange) (μm) | ≤ 200 | ≤ 200 | ≤ 200 | ≤ 200 | ≤ 200 | ≤ 200 | ≤ 200 | ≤ 200 | ≤ 200 | ≤ 200 |
Ambient Operating Temperature Range (°C) | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 | -30 to +85 |
Ambient Operating Temperature Range (°F) | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 | -22 to +185 |
Continuous Torque, Max (mNm) | 2400 | 2400 | 2400 | 2400 | 3300 | 3300 | 3300 | 3300 | 3700 | 3700 |
Continuous Torque, Max (oz-in) | 340 | 340 | 340 | 340 | 467 | 467 | 467 | 467 | 524 | 524 |
Weight (g) | 52 | 52 | 52 | 52 | 66 | 66 | 66 | 66 | 81 | 81 |
Weight (oz) | 1.83 | 1.83 | 1.83 | 1.83 | 2.33 | 2.33 | 2.33 | 2.33 | 2.86 | 2.86 |
Ratio | 10.9 | 14.5 | 16.4 | 29.2 | 36.5 | 61.7 | 84.3 | 157.5 | 410.1 | 850.3 |
Continuous Input Power, Max (W) | 32.4 | 32.4 | 32.4 | 16.2 | 16.2 | 16.2 | 16.2 | 8.7 | ||
Efficiency (%) | 82 | 82 | 82 | 82 | 72 | 72 | 72 | 72 | 62 | 62 |
Average Backlash @ no-load (degree) | 1.2 | 1.2 | 1.2 | 1.2 | 1.6 | 1.6 | 1.6 | 1.6 | 1.9 | 1.9 |
Axial Force, Max (lbs) | 22.4 | 22.4 | 22.4 | 22.4 | 22.4 | 22.4 | 22.4 | 22.4 | 22.4 | 22.4 |
Axial Force, Max (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Length (in) | 1.1 | 1.1 | 1.1 | 1.1 | 1.37 | 1.37 | 1.37 | 1.37 | 1.63 | 1.63 |
Length (mm) | 28.3 | 28.3 | 28.3 | 28.3 | 35.1 | 35.1 | 35.1 | 35.1 | 41.9 | 41.9 |
Number of Gear Stages | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 |
Press Fit Force, Max (lbs) | 26.9 | 26.9 | 26.9 | 26.9 | 26.9 | 26.9 | 26.9 | 26.9 | 26.9 | 26.9 |
Press Fit Force, Max (N) | 120 | 120 | 120 | 120 | 120 | 120 | 120 | 120 | 120 | 120 |
Radial Force, Max @ 10mm from mounting face (lbs) | 33.7 | 33.7 | 33.7 | 33.7 | 33.7 | 33.7 | 33.7 | 33.7 | 33.7 | 33.7 |
Radial Force, Max @ 10mm from mounting face (N) | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 | 150 |
Recommended Input Speed, Max (rpm) | 12000 | 12000 | 12000 | 12000 | 12000 | 12000 | 12000 | 12000 | 12000 | 12000 |
Static Torque, Max (Nm) | 3 | 3 | 3 | 3 | 3.8 | 3.8 | 3.8 | 3.8 | 4.2 | 4.2 |
Static Torque, Max (oz-in) | 425 | 425 | 425 | 425 | 358 | 358 | 358 | 358 | 595 | 595 |
Direction of Rotation | = | = | = | = | = | = | = | = | = | = |
Document | Document Type | Language | File Type |
---|---|---|---|
R22HT 3D drawing | 3D Drawing |
|
|
R22HT Specification Page | Specification Page |
|
|
R22HT drawing | 2D Drawing |
|
|
R22HT (brochure) | Brochure |
|
|
R22HT (press release) | Press Release |
|