RELATED PRODUCTS
R26HT Ball Bearing Mini Motor Gearhead
R26HT (Ball Bearing)
The R26HT gearbox is a full metallic high torque gearhead designed with a planetary arrangement for applications requiring very high torque in a relatively small package. The R26HT can deliver max continuous torque up to 4Nm. The R26HT offers a power-packed, optimized design that allows it to withstand high input speeds up to 18,000 rpm, making it an ideal combination for high speed BLDC motors.
Product Highlights
- Rated torque of 4Nm
- Reduction ratio available - 24:1 (Other ratios can be made available upon request)
- Max recommended input speed of 18,000 rpm
- Compact design
- Customization available
- High-precision performance at a competitive price point
Customization Available
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Special lubricants
Part Number | R26HT-2R-0-24.1 |
---|---|
Motor Diameter (in) | 0.866 |
Motor Diameter (mm) | 22 |
Shaft Play - Axial (in) | < 0.00039 |
Shaft Play - Axial (mm) | <0.01 |
Shaft Play - Radial (@10 mm from flange) (in) | < 0.00039 |
Shaft Play - Radial (@10 mm from flange) (μm) | < 10 |
Ambient Operating Temperature Range (°C) | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to + 212 |
Continuous Torque, Max (mNm) | 4000 |
Continuous Torque, Max (oz-in) | 566 |
Weight (g) | 100 |
Weight (oz) | 3.53 |
Ratio | 24.1 |
Continuous Input Power, Max (W) | 65 |
Efficiency (%) | 85 |
Average Backlash @ 0.3 Nm (degree) | 2 |
Average Backlash @ no-load (degree) | 1 |
Axial Force, Max (lbs) | 27 |
Axial Force, Max (N) | 120 |
Number of Gear Stages | 2 |
Press Fit Force, Max (lbs) | 44 |
Press Fit Force, Max (N) | 500 |
Radial Force, Max @ 10mm from mounting face (lbs) | 40.46 |
Radial Force, Max @ 10mm from mounting face (N) | 180 |
Recommended Input Speed, Max (rpm) | 18000 |
Static Torque, Max (Nm) | 5 |
Static Torque, Max (oz-in) | 708 |
Direction of Rotation | = |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_r26ht.pdf | Specification Page | ||
drawing_r26ht.DXF | 2D Drawing | ||
drawing_r26ht.STEP | 3D Drawing | ||
pr_R26HT_gearhead_pairs_with_BLDC_motors_en.pdf | Press Release |