Autoclavable BLDC Controller
Current rating
It defines the amount of continuous current the controller can deliver to the motor
Operating voltage range
This selection is based on the voltage rating of the selected motor. Voltage rating of the motor should lie within the operating range of the controller
Sterilization cycles
Number of sterilization cycles the controller must withstand at a particular temperature, for example 1000 cycles at 134 Degrees
PWM Frequency (kHz)
It defines the switching frequency of driver circuit
Commutation
Based on the motor characteristics and application , Sinusoidal or 6-step commutation based controller can be selected
Feedback
Sensorless or Sensored based on application requirement
Additional features
Current based protection, Temperature based protection
STEPPER CONTROLLER
Stepper motor winding
Unipolar/bipolar connection
Driver type
L/R are equivalent to voltage drive, Chopper drive or PWM are current source.
Current and voltage rating
It defines the amount of current the drive can deliver, and it also defines the power supply requirements.
Chopper frequency
The chopper frequency is the frequency the motor coils are powered.
The current value is regulated by the ratio time ON versus time OFF.
Additional options
Boost option, standby option, short circuit protection, overtemperature protection
DC/Brushless DC DRIVE
Current and voltage ratingIt defines the amount of current the drive can deliver, and it also defines the power supply requirements.
Feedback
Typically, incremental encoder; TTL single-ended or RS-422 differential
Servo control
PWM frequency range.Current, velocity and position modes of operation
Reference command
CANopen, serial command, analog input
Additional options
Boost option, standby option, short circuit protection, over-temperature protection, feedback loss
Controller | ||
CNT1530 | Autoclavable sensored controller 1000 Autoclave cycles, 9-15 VDC, 20A Continous current | |
CNT2440 | Autoclavable sensorless controller 1000 Autoclave cycles, 5-24 VDC, 40A Continuos current | |
EDM-453 | Stepper motor controller for full, half and microstep mode. Bipolar chopper driver, 3A per phase, 45 V. |