Autoclavable controllers for BLDC Slotted and Slotless sterilizable motors
Electronic commutation is needed to run BLDC motors. To drive a BLDC motor the mandatory requirement is the rotor position. This information is normally extracted from the Hall sensors or the encoders in the sensored controllerss. In the sensorless controllers, the rotor position is estimated by specific algorithms based on current and voltage feedback.There are 2 types of major commutations methods are used to run the BLDC motor - Six step commutation and sinusoidal commutation.
Autoclavability for controllers is a requirement in certain surgical handtool applications identfied by Portescap and hence Portescap's has designed autoclavable controllers that can withstand up to 1,000 sterilization cycles and are fully compatible with Portescap's SMS BLDC slotted and BLDC slotless range of sterilizable motors. These autoclavable controllers are perfectly suited to drive battery-powered surgical hand tools.
DRIVE DETAILS
Drive | Motors | Characteristics | Advantages |
---|---|---|---|
CNT 1530 | SMS BLDC Slotted | Sensored 9-15 VDC, 20A Continous current 18khz PWM frequency |
1000 Autoclave cycles Small size Speed and direction control |
CNT 2440 | SMS BLDC Slotted and Slotless | Sensored 5-24 VDC, 40A Continous current 60khz PWM frequency |
1000 Autoclave cycles Ease of installation Boost capability/fast and low decay mode Small size Speed and direction control Programmable |
EDM-453 | Steppers and DLA | Peak current 3A Peak Voltage 45V Number of microsteps: 1, 2, 4, 8, 16, 32, 64 PWM 35Khz |
Easy to drive stepper motors Easy to select current and number of steps Boost capability/fast and low decay mode Small package Robust design Dynamic torque available with PCAP motors Short circuit protection |
ADDITIONAL INFORMATION