RELATED PRODUCTS
12GS88 Athlonix Brush DC Motor
12GS88 Athlonix
With a design combining high power density and precious metal commutation, the 12GS88 can deliver a torque greater than 1.5 mNm continuously in a very compact package.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Shaft attachments
- Threaded mounting
-
-
Reduce Design Time. Select Your Motor Online
-
-
Part Number | 12GS88-208F.1007 | 12GS88-210E.1007 |
---|---|---|
Motor Diameter (in) | 0.472 | 0.472 |
Motor Diameter (mm) | 12 | 12 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | <0.03 | <0.03 |
Back EMF Constant (V/1000 rpm) | 0.64 | 0.4 |
Continuous Current, Max (A) | 0.25 | 0.41 |
Continuous Torque, Max (mNm) | 1.45 | 1.51 |
Continuous Torque, Max (oz-in) | 0.21 | 0.21 |
Mechanical Time Constant (ms) | 12 | 9.7 |
Motor Regulation (10³/Nms) | 550 | 512 |
No-Load Current, Typical (mA) | 12 | 14 |
No-Load Speed (rpm) | 9000 | 7280 |
Nominal Voltage (V) | 6 | 3 |
Rotor Inertia (gcm²) | 0.21 | 0.19 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 2.973 | 2.69 |
Torque Constant (mNm/A) | 6.1 | 3.8 |
Torque Constant (oz-in/A) | 0.86 | 0.54 |
Weight (g) | 14 | 14 |
Weight (oz) | 0.48 | 0.48 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 |
Efficiency (%) | 64 | 66 |
Friction Torque (mNm) | 0.07 | 0.07 |
Friction Torque (oz-in) | 0.01 | 0.01 |
Output Power (W) | 1.1 | 1.2 |
Rotor Inductance (mH) | 0.25 | 0.09 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 150 | 150 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 539.5 | 539.5 |
Stall Torque at Nominal Voltage (mNm) | 1.78 | 1.54 |
Stall Torque at Nominal Voltage (oz-in) | 0.25 | 0.22 |
Terminal Resistance (Ohm) | 20.6 | 7.4 |
Thermal Resistance (rotor/body) (°C/W) | 14 / 66 | 14 / 66 |
Thermal Time Constant (rotor/stator) (s) | 5 / 150 | 5 / 150 |
Document | Document Type | Language | File Type |
---|---|---|---|
pr_10ns_athlonix_dc_motor.pdf | Press Release |
|
|
drawing_12gs88.dxf | 2D Drawing |
|
|
specifications_12gs88.pdf | Specification Page |
|
|
Introducing Athlonix 10NS Brush DC Motor (press release) | Press Release |
|
|
drawing_12gs88.stp | 3D Drawing |
|