RELATED PRODUCTS
13N88 Brush DC High Efficiency Electric Motor
13N88
With a design combining high power density and precious metal commutation, the 13N88 can deliver a torque greater than 3 mNm continuously, reach up to 75% efficiency while maintaining long lifetime.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Shaft attachments
-
Reduce Design Time. Select Your Motor Online
Part Number | 13N88-107.1 | 13N88-110.1 | 13N88-213E.1 |
---|---|---|---|
Motor Diameter (in) | 0.512 | 0.512 | 0.512 |
Motor Diameter (mm) | 13 | 13 | 13 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | <0.03 | <0.03 | <0.03 |
Back EMF Constant (V/1000 rpm) | 1.67 | 0.95 | 0.48 |
Continuous Current, Max (A) | 0.21 | 0.38 | 0.69 |
Continuous Torque, Max (mNm) | 3.2 | 3.3 | 3 |
Continuous Torque, Max (oz-in) | 0.45 | 0.47 | 0.42 |
Mechanical Time Constant (ms) | 5.3 | 5.5 | 5.6 |
Motor Regulation (10³/Nms) | 185 | 165 | 200 |
No-Load Current, Typical (mA) | 8.8 | 13.6 | 25.6 |
No-Load Speed (rpm) | 14150 | 12400 | 12290 |
Nominal Voltage (V) | 24 | 12 | 6 |
Rotor Inertia (gcm²) | 0.29 | 0.33 | 0.28 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 4.105 | 4.672 | 3.964 |
Torque Constant (mNm/A) | 15.9 | 9.1 | 4.58 |
Torque Constant (oz-in/A) | 2.25 | 1.29 | 0.65 |
Weight (g) | 18 | 18 | 18 |
Weight (oz) | 0.63 | 0.63 | 0.63 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 9000 | 9000 | 9000 |
Efficiency (%) | 75 | 77 | 75 |
Friction Torque (mNm) | 0.14 | 0.12 | 0.12 |
Friction Torque (oz-in) | 0.02 | 0.017 | 0.017 |
Output Power (W) | 2.5 | 2.6 | 2.4 |
Rotor Inductance (mH) | 0.8 | 0.25 | 0.07 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 150 | 150 | 150 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 539.5 | 539.5 | 539.5 |
Stall Torque at Nominal Voltage (mNm) | 8.2 | 8 | 6.5 |
Stall Torque at Nominal Voltage (oz-in) | 1.16 | 1.13 | 0.92 |
Terminal Resistance (Ohm) | 47.4 | 13.7 | 4.2 |
Thermal Resistance (rotor/body) (°C/W) | 10 / 40 | 10 / 40 | 10 / 40 |
Thermal Time Constant (rotor/stator) (s) | 5 / 300 | 6 / 300 | 6 / 300 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_13n88.pdf | Specification Page |
|
|
drawing_13n88.dxf | 2D Drawing |
|
|
brochure_motioncompass_how_to_manual.pdf | Brochure |
|
|
drawing_13n88.stp | 3D Drawing |
|