RELATED PRODUCTS
17DCT Athlonix - Graphite Brush DC Motor
17DCT Athlonix - Graphite
With a design combining high power density and carbon brush commutation, the Athlonix 17DCT brush dc mini motor can deliver a max continuous torque up to 5.88 mNm. These high torque motors are tailored for the most demanding applications.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- Carbon brush commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
-
-
Reduce Design Time. Select Your Motor Online
-
-
-
Part Number | 17DCT 26G1/G2 107P | 17DCT 26G1/G2 205E | 17DCT 26G1/G2 205P | 17DCT 26G1/G2 207P | 17DCT 26G1/G2 208P | 17DCT 26G1/G2 209E | 17DCT 26G1/G2 209P | 17DCT 26G1/G2 211P | 17DCT 26G1/G2 216P |
---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 |
Motor Diameter (mm) | 17 | 17 | 17 | 17 | 17 | 17 | 17 | 17 | 17 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 3.65 | 5.85 | 3.07 | 1.78 | 1.46 | 2.23 | 1.17 | 0.76 | 0.38 |
Continuous Current, Max (A) | 0.17 | 0.11 | 0.21 | 0.35 | 0.44 | 0.27 | 0.55 | 0.83 | 1.54 |
Continuous Torque, Max (mNm) | 5.76 | 5.57 | 5.89 | 5.66 | 5.76 | 5.5 | 5.77 | 5.68 | 5.26 |
Continuous Torque, Max (oz-in) | 0.81 | 0.79 | 0.83 | 0.8 | 0.82 | 0.78 | 0.82 | 0.8 | 0.74 |
Mechanical Time Constant (ms) | 6.23 | 7.04 | 6.24 | 6.28 | 6.32 | 7.08 | 6.38 | 6.61 | 7.81 |
Motor Regulation (10³/Nms) | 63 | 67 | 60 | 65 | 62 | 68 | 62 | 64 | 74 |
No-Load Current, Typical (mA) | 9.6 | 6 | 11.5 | 19.7 | 24.1 | 15.8 | 30.1 | 46.3 | 92.6 |
No-Load Speed (rpm) | 9653 | 7988 | 7628 | 8206 | 8011 | 7869 | 7498 | 7690 | 7657 |
Nominal Voltage (V) | 36 | 48 | 24 | 15 | 12 | 18 | 9 | 6 | 3 |
Rotor Inertia (gcm²) | 1 | 1.06 | 1.04 | 0.97 | 1.01 | 1.04 | 1.02 | 1.03 | 1.05 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 14.104 | 14.951 | 14.741 | 13.766 | 14.325 | 14.686 | 14.504 | 14.6 | 14.898 |
Torque Constant (mNm/A) | 34.89 | 55.88 | 29.31 | 17.03 | 13.96 | 21.25 | 11.16 | 7.26 | 3.63 |
Torque Constant (oz-in/A) | 4.94 | 7.91 | 4.15 | 2.41 | 1.98 | 3.01 | 1.58 | 1.03 | 0.51 |
Weight (g) | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Weight (oz) | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 73 | 70 | 71 | 71 | 71 | 70 | 70 | 70 | 68 |
Friction Torque (mNm) | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 |
Friction Torque (oz-in) | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 |
Output Power (W) | 4.5 | 4.4 | 4.6 | 4.4 | 4.5 | 4.3 | 4.5 | 4.5 | 4.1 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 16.16 | 12.55 | 13.33 | 13.3 | 13.44 | 12.07 | 12.61 | 12.57 | 10.8 |
Stall Torque at Nominal Voltage (oz-in) | 2.29 | 1.78 | 1.89 | 1.88 | 1.9 | 1.71 | 1.79 | 1.78 | 1.53 |
Terminal Resistance (Ohm) | 76.12 | 208.15 | 51.46 | 18.72 | 12.16 | 30.82 | 7.76 | 3.37 | 0.98 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 |
Thermal Time Constant (rotor/stator) (s) | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_17dct_g.stp | 3D Drawing |
|
|
drawing_17dct_g.dxf | 2D Drawing |
|
|
specifications_17dct_g.pdf | Specification Page |
|