RELATED PRODUCTS
17S78 Brush DC Coreless Motor
17S78
The 17S78 design combines a high grade magnet with precious metal commutation in a dense package size. This coreless DC motor can deliver a torque greater than 2.8 mNm continuously, reaching up to 78% efficiency while maintaining a long lifetime.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Dosing and Dispensing Systems
- Clinical Diagnostics
- Lab Automation
- Miniature Pumps
- Pipettes
- Motors for Medical Pipettes
- Gas Detection and Personal Safety
- Electronic Access Systems
- Barcode Scanners
-
Reduce Design Time. Select Your Motor Online
Part Number | 17S78-208P.1 | 17S78-209E.1 | 17S78-210E.1 |
---|---|---|---|
Motor Diameter (in) | 0.669 | 0.669 | 0.669 |
Motor Diameter (mm) | 17 | 17 | 17 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | <0.03 | <0.03 | <0.03 |
Back EMF Constant (V/1000 rpm) | 0.57 | 0.95 | 0.67 |
Continuous Current, Max (A) | 0.5 | 0.32 | 0.38 |
Continuous Torque, Max (mNm) | 2.6 | 2.8 | 2.4 |
Continuous Torque, Max (oz-in) | 0.37 | 0.4 | 0.34 |
Mechanical Time Constant (ms) | 12.8 | 11.3 | 15 |
Motor Regulation (10³/Nms) | 255 | 225 | 300 |
No-Load Current, Typical (mA) | 25 | 8.4 | 18 |
No-Load Speed (rpm) | 10280 | 12430 | 10865 |
Nominal Voltage (V) | 6 | 12 | 7.5 |
Rotor Inertia (gcm²) | 0.5 | 0.5 | 0.5 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 7.078 | 7.078 | 7.078 |
Torque Constant (mNm/A) | 5.4 | 9.1 | 6.4 |
Torque Constant (oz-in/A) | 0.76 | 1.29 | 0.91 |
Weight (g) | 19 | 19 | 19 |
Weight (oz) | 0.67 | 0.67 | 0.67 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 |
Efficiency (%) | 68 | 78 | 69 |
Friction Torque (mNm) | 0.12 | 0.08 | 0.12 |
Friction Torque (oz-in) | 0.017 | 0.011 | 0.017 |
Output Power (W) | 1.7 | 1.8 | 1.6 |
Rotor Inductance (mH) | 0.15 | 0.35 | 0.23 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.6 | 359.6 | 359.6 |
Stall Torque at Nominal Voltage (mNm) | 4.3 | 5.9 | 3.9 |
Stall Torque at Nominal Voltage (oz-in) | 0.61 | 0.84 | 0.55 |
Terminal Resistance (Ohm) | 7.5 | 18.6 | 12.2 |
Thermal Resistance (rotor/body) (°C/W) | 13 / 38 | 13 / 38 | 13 / 38 |
Thermal Time Constant (rotor/stator) (s) | 7 / 400 | 7 / 400 | 7 / 400 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_17s78.pdf | Specification Page |
|
|
brochure_motioncompass_how_to_manual.pdf | Brochure |
|
|
drawing_17s78.stp | 3D Drawing |
|
|
drawing_17s78.dxf | 2D Drawing |
|