RELATED PRODUCTS
22DCP Athlonix - Graphite Brush DC Motor
22DCP Athlonix - Graphite
The next generation of Athlonix motors - the 22DCP Athlonix brush dc motors feature a graphite commutation inside. These miniature motors can deliver a torque up to 6.21 mNm and excellent price-to-performance ratio.
Product Highlights
- Ironless construction
- Alnico magnet for high performance
- Graphite commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Dosing and Dispensing Systems
- Clinical Diagnostics
- Lab Automation
- Miniature Pumps
- Humanoid Robot
- Rotary Tattoo Machine Motors
- Automated Watch Winder
- Mesotherapy Guns
- Dental Hand Tools
-
-
Reduce Design Time. Select Your Motor Online
-
-
Part Number | 22DCP 32G1 208E 1 | 22DCP 32G1 209E 1 | 22DCP 32G1 209P 1 | 22DCP 32G1 210E 1 | 22DCP 32G1 210P 1 | 22DCP 32G1 211E 1 | 22DCP 32G1 211P 1 | 22DCP 32G1 212E 1 | 22DCP 32G1 213P 1 | 22DCP 32G1 216P 1 | 22DCP 32G1 221P 1 |
---|---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 4.29 | 3.46 | 1.9 | 2.74 | 1.52 | 2.27 | 1.22 | 2 | 0.89 | 0.61 | 0.36 |
Continuous Current, Max (A) | 0.15 | 0.19 | 0.37 | 0.23 | 0.46 | 0.29 | 0.57 | 0.33 | 0.77 | 1.1 | 1.74 |
Continuous Torque, Max (mNm) | 5.69 | 5.75 | 6.23 | 5.68 | 6.17 | 5.78 | 6.15 | 5.82 | 6.12 | 5.97 | 5.45 |
Continuous Torque, Max (oz-in) | 0.81 | 0.81 | 0.88 | 0.8 | 0.87 | 0.82 | 0.87 | 0.82 | 0.87 | 0.85 | 0.77 |
Mechanical Time Constant (ms) | 30 | 30.03 | 26.75 | 30.08 | 26.9 | 30.15 | 27.15 | 30.2 | 27.78 | 29.28 | 34.8 |
Motor Regulation (10³/Nms) | 67 | 66 | 57 | 67 | 58 | 65 | 58 | 64 | 59 | 61 | 73 |
No-Load Current, Typical (mA) | 11 | 13.6 | 24.8 | 17.2 | 30.9 | 20.8 | 38.7 | 23.5 | 53 | 77.4 | 132.6 |
No-Load Speed (rpm) | 10889 | 10124 | 9213 | 10645 | 9602 | 10309 | 9601 | 10203 | 9880 | 9587 | 8131 |
Nominal Voltage (V) | 48 | 36 | 18 | 30 | 15 | 24 | 12 | 21 | 9 | 6 | 3 |
Rotor Inertia (gcm²) | 4.48 | 4.56 | 4.72 | 4.47 | 4.66 | 4.63 | 4.68 | 4.7 | 4.74 | 4.78 | 4.8 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 63.376 | 64.614 | 66.842 | 63.266 | 66.017 | 65.559 | 66.249 | 66.545 | 67.1 | 67.601 | 67.932 |
Torque Constant (mNm/A) | 41.01 | 33.03 | 18.18 | 26.2 | 14.54 | 21.64 | 11.63 | 19.14 | 8.48 | 5.82 | 3.39 |
Torque Constant (oz-in/A) | 5.81 | 4.68 | 2.57 | 3.71 | 2.06 | 3.07 | 1.65 | 2.71 | 1.2 | 0.82 | 0.48 |
Weight (g) | 58 | 58 | 58 | 58 | 58 | 58 | 58 | 58 | 58 | 58 | 58 |
Weight (oz) | 2.05 | 2.05 | 2.05 | 2.05 | 2.05 | 2.05 | 2.05 | 2.05 | 2.05 | 2.05 | 2.05 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 70 | 70 | 70 | 70 | 71 | 70 | 71 | 70 | 71 | 70 | 65 |
Friction Torque (mNm) | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 |
Friction Torque (oz-in) | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 |
Output Power (W) | 4.3 | 3.9 | 3.8 | 4.2 | 4 | 4.1 | 4 | 4 | 4.1 | 3.8 | 2.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 17.02 | 16.11 | 17.03 | 16.56 | 17.43 | 16.59 | 17.33 | 16.63 | 17.65 | 16.37 | 11.74 |
Stall Torque at Nominal Voltage (oz-in) | 2.41 | 2.28 | 2.41 | 2.35 | 2.47 | 2.35 | 2.45 | 2.36 | 2.5 | 2.32 | 1.66 |
Terminal Resistance (Ohm) | 112.69 | 71.8 | 18.72 | 46.2 | 12.2 | 30.49 | 7.85 | 23.53 | 4.22 | 2.07 | 0.83 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 |
Thermal Time Constant (rotor/stator) (s) | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_22dcp_g.pdf | Specification Page |
|
|
drawing_22dcp_g.stp | 3D Drawing |
|
|
drawing_22dcp_g.dxf | 2D Drawing |
|
|
pr_22dcp_athlonix_dc_motor.pdf | Press Release |
|
|
brochure_22dcp_athlonix_motor.pdf | Brochure |
|