RELATED PRODUCTS
22DCT Athlonix - Graphite Brush DC Motor
22DCT Athlonix - Graphite
The newest addition to the Athlonix range of DCT motors, the 22DCT, features a Neo magnet. The 22DCT Athlonix miniature dc motor with graphite commutation can deliver torque up to 13.29 mNm and provides an optimal price-performance solution.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- Graphite commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Automated Watch Winder
- Clinical Diagnostics
- Dental Hand Tools
- Dosing and Dispensing Systems
- Humanoid Robot
- Lab Automation
- Miniature Pumps
- Rotary Tattoo Machine Motors
-
-
Reduce Design Time. Select Your Motor Online
-
-
Part Number | 22DCT 32G1 135P 1 | 22DCT 32G1 209E 1 | 22DCT 32G1 211E 1 | 22DCT 32G1 212E 1 | 22DCT 32G1 215E 1 | 22DCT 32G1 216E 1 | 22DCT 32G1 220E 1 | 22DCT 32G1 224E 1 | 22DCT 32G1 225P 1 | 22DCT 32G1 226E 1 |
---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 0.54 | 7.36 | 4.82 | 4.26 | 2.79 | 2.69 | 1.98 | 1.47 | 0.7 | 1.27 |
Continuous Current, Max (A) | 1.96 | 0.16 | 0.25 | 0.29 | 0.44 | 0.48 | 0.69 | 0.94 | 1.78 | 1.08 |
Continuous Torque, Max (mNm) | 9.65 | 11.14 | 11.2 | 11.28 | 11.34 | 11.87 | 12.59 | 12.75 | 11.48 | 12.61 |
Continuous Torque, Max (oz-in) | 1.37 | 1.58 | 1.58 | 1.6 | 1.61 | 1.68 | 1.78 | 1.81 | 1.63 | 1.79 |
Mechanical Time Constant (ms) | 9.38 | 6.64 | 6.66 | 6.68 | 6.75 | 6.78 | 6.96 | 7.28 | 8.66 | 7.51 |
Motor Regulation (10³/Nms) | 19 | 15 | 14 | 14 | 14 | 13 | 11 | 11 | 14 | 11 |
No-Load Current, Typical (mA) | 87.3 | 6.4 | 9.8 | 11.1 | 16.9 | 17.5 | 23.8 | 32 | 67.1 | 37.1 |
No-Load Speed (rpm) | 5475 | 6461 | 7405 | 5569 | 8538 | 6637 | 6014 | 8106 | 8490 | 7045 |
Nominal Voltage (V) | 3 | 48 | 36 | 24 | 24 | 18 | 12 | 12 | 6 | 9 |
Rotor Inertia (gcm²) | 4.9 | 4.56 | 4.63 | 4.7 | 4.81 | 5.27 | 6.06 | 6.49 | 6.32 | 6.57 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 69.365 | 64.614 | 65.559 | 66.545 | 68.08 | 74.643 | 85.822 | 91.896 | 89.398 | 92.974 |
Torque Constant (mNm/A) | 5.16 | 70.27 | 46.04 | 40.71 | 26.65 | 25.68 | 18.9 | 14.05 | 6.7 | 12.12 |
Torque Constant (oz-in/A) | 0.73 | 9.95 | 6.52 | 5.76 | 3.77 | 3.64 | 2.68 | 1.99 | 0.95 | 1.72 |
Weight (g) | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 |
Weight (oz) | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 77 | 81 | 83 | 80 | 84 | 83 | 83 | 85 | 84 | 84 |
Friction Torque (mNm) | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 |
Friction Torque (oz-in) | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 |
Output Power (W) | 3.7 | 5.7 | 6.9 | 4.8 | 8.3 | 6.4 | 6.1 | 9 | 8.4 | 7.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 29.93 | 46.53 | 53.9 | 41.07 | 63.66 | 54.06 | 54.87 | 75.73 | 64.83 | 64.48 |
Stall Torque at Nominal Voltage (oz-in) | 4.24 | 6.59 | 7.63 | 5.82 | 9.02 | 7.66 | 7.77 | 10.72 | 9.18 | 9.13 |
Terminal Resistance (Ohm) | 0.51 | 71.8 | 30.49 | 23.53 | 9.98 | 8.48 | 4.1 | 2.21 | 0.62 | 1.68 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 |
Thermal Time Constant (rotor/stator) (s) | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_22dct_g.pdf | Specification Page |
|
|
drawing_22dct_g.dxf | 2D Drawing |
|
|
drawing_22dct_g.stp | 3D Drawing |
|