RELATED PRODUCTS
22DCTAthlonix - Precious Metal Brush DC Motor
22DCT Athlonix - Precious metal
The newest addition to the Athlonix range of DCT motors, the 22DCT, features a Neo magnet. The 22DCT Athlonix miniature dc motor with precious metal commutation can deliver a torque up to 13.29 mNm and provides an optimal price-performance solution.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- Precious metal commutation
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Automated Watch Winder
- Clinical Diagnostics
- Dental Hand Tools
- Dosing and Dispensing Systems
- Humanoid Robot
- Lab Automation
- Miniature Pumps
- Rotary Tattoo Machine Motors
-
-
Reduce Design Time. Select Your Motor Online
-
Part Number | 22DCT 32P2 209E 14 | 22DCT 32P2 225P 14 | 22DCT 32P2 224E 14 | 22DCT 32P2 220E 14 | 22DCT 32P2 216E 14 | 22DCT 32P2 226E 14 | 22DCT 32P2 135P 14 | 22DCT 32P2 211E 14 | 22DCT 32P2 212E 14 | 22DCT 32P2 215E 14 |
---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 | 22 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 7.36 | 0.7 | 1.47 | 1.98 | 2.69 | 1.27 | 0.54 | 4.82 | 4.26 | 2.79 |
Continuous Current, Max (A) | 0.17 | 1.95 | 0.96 | 0.7 | 0.48 | 1.11 | 2.18 | 0.25 | 0.29 | 0.44 |
Continuous Torque, Max (mNm) | 11.38 | 12.82 | 13.29 | 12.98 | 12.18 | 13.25 | 11.04 | 11.45 | 11.53 | 11.63 |
Continuous Torque, Max (oz-in) | 1.61 | 1.82 | 1.88 | 1.84 | 1.72 | 1.88 | 1.56 | 1.62 | 1.63 | 1.65 |
Mechanical Time Constant (ms) | 6.63 | 7.25 | 6.95 | 6.79 | 6.7 | 7.07 | 7.54 | 6.64 | 6.65 | 6.69 |
Motor Regulation (10³/Nms) | 15 | 11 | 11 | 11 | 13 | 11 | 15 | 14 | 14 | 14 |
No-Load Current, Typical (mA) | 3.1 | 32.8 | 15.7 | 11.6 | 8.6 | 18.2 | 42.7 | 4.8 | 5.4 | 8.3 |
No-Load Speed (rpm) | 6493 | 8525 | 8131 | 6040 | 6666 | 7071 | 5525 | 7437 | 5600 | 8569 |
Nominal Voltage (V) | 48 | 6 | 12 | 12 | 18 | 9 | 3 | 36 | 24 | 24 |
Rotor Inertia (gcm²) | 4.56 | 6.32 | 6.49 | 6.06 | 5.27 | 6.57 | 4.9 | 4.63 | 4.7 | 4.81 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 64.614 | 89.398 | 91.896 | 85.822 | 74.643 | 92.974 | 69.365 | 65.559 | 66.545 | 68.08 |
Torque Constant (mNm/A) | 70.27 | 6.7 | 14.05 | 18.9 | 25.68 | 12.12 | 5.16 | 46.04 | 40.71 | 26.65 |
Torque Constant (oz-in/A) | 9.95 | 0.95 | 1.99 | 2.68 | 3.64 | 1.72 | 0.73 | 6.52 | 5.76 | 3.77 |
Weight (g) | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 | 65 |
Weight (oz) | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 | 2.29 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 87 | 90 | 90 | 88 | 88 | 89 | 85 | 88 | 86 | 89 |
Friction Torque (mNm) | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 |
Friction Torque (oz-in) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Output Power (W) | 5.9 | 9.6 | 9.4 | 6.3 | 6.6 | 7.9 | 4.5 | 7 | 4.9 | 8.6 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 46.82 | 77.71 | 79.56 | 56.48 | 54.94 | 68.83 | 37.59 | 54.31 | 41.47 | 64.54 |
Stall Torque at Nominal Voltage (oz-in) | 6.63 | 11.01 | 11.27 | 8 | 7.78 | 9.75 | 5.32 | 7.69 | 5.87 | 9.14 |
Terminal Resistance (Ohm) | 71.7 | 0.52 | 2.11 | 4 | 8.38 | 1.58 | 0.41 | 30.39 | 23.43 | 9.88 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 |
Thermal Time Constant (rotor/stator) (s) | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 |
Item bundle Article Description | 22DCT 32P2 209E 15 R22 7 0 190 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_22dct_pm.pdf | Specification Page |
|
|
drawing_22dct_pm.stp | 3D Drawing |
|
|
drawing_22dct_pm.dxf | 2D Drawing |
|